(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solder Ring Controller

Solder Ring Controller

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PX-601

  • Product Type
    Related Item
  • Lead-free solder compliant
    ×
  • Controlled temperature (°C)
    200 to 450
  • Width(mm)
    130
  • Depth(mm)
    48
  • Height(mm)
    31
  • Power Consumption(W)
    85
  • Heater capacity(W)
    80
  • Power Supply(V)
    AC100
  • Accessory soldering iron tip
    PX-60RT-B
  • Trusco Code
    337-2111
  • Features
    Has a newly designed useful grip. Equipped with a quick-start circuit (PAT.) which rapidly starts up to the set temperature after powering on. Uses a ceramic heater excellent in electric insulation properties and thermal conductivity. Has a temperature correction volume by default, thus making accurate temperature correction possible when replacing the soldering iron tip or heater. Has a leak current/insulation resistance measurement port.
  • Leak voltage
    0.1mV or less
  • Specifications
    Ceramic heater
  • Soldering Iron Cord
    2m
  • Mass(g/Set)
    75
  • Temperature accuracy
    Set Value ±5°C (With No Load)
  • Insulation Resistance
    100 MΩ or more (500 VDC)
  • Resistance to ground
    0.3Ω or Less
  • Contents
    1 Set
Part Number
PX-601
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 4,696.00

COMPATIBLE SOLDERING IRONS 1 Piece(s) 3 Day(s) 1 Set

Basic Specifications

  • Product Type
    Related Item
  • Lead-free solder compliant
    ×
  • Controlled temperature (°C)
    200 to 450
  • Width(mm)
    130
  • Depth(mm)
    48
  • Height(mm)
    31
  • Power Consumption(W)
    85
  • Heater capacity(W)
    80
  • Power Supply(V)
    AC100
  • Accessory soldering iron tip
    PX-60RT-B
  • Trusco Code
    337-2111
  • Features
    Has a newly designed useful grip. Equipped with a quick-start circuit (PAT.) which rapidly starts up to the set temperature after powering on. Uses a ceramic heater excellent in electric insulation properties and thermal conductivity. Has a temperature correction volume by default, thus making accurate temperature correction possible when replacing the soldering iron tip or heater. Has a leak current/insulation resistance measurement port.
  • Leak voltage
    0.1mV or less
  • Specifications
    Ceramic heater
  • Soldering Iron Cord
    2m
  • Mass(g/Set)
    75
  • Temperature accuracy
    Set Value ±5°C (With No Load)
  • Insulation Resistance
    100 MΩ or more (500 VDC)
  • Resistance to ground
    0.3Ω or Less
  • Contents
    1 Set

Product Description

[Features]
· Adopts a newly designed, easily usable non-slip grip.
· Equipped with a quick-start circuit (patented) which rapidly starts up to the set temperature after powering on.
· A ceramic heater with superior electrical insulation and heat conductivity is used.
· Comes with temperature calibration knob as standard, so accurate temperature calibration can be performed when replacing soldering tip or heater.
· Includes a terminal for measuring leakage current and insulation resistance.

Specifications of PX-601

  • Product Type
    Related Item
  • Lead-free solder compliant
    ×
  • Controlled temperature (°C)
    200 to 450
  • Width(mm)
    130
  • Depth(mm)
    48
  • Height(mm)
    31
  • Power Consumption(W)
    85
  • Heater capacity(W)
    80
  • Power Supply(V)
    AC100
  • Accessory soldering iron tip
    PX-60RT-B
  • Trusco Code
    337-2111
  • Features
    Has a newly designed useful grip. Equipped with a quick-start circuit (PAT.) which rapidly starts up to the set temperature after powering on. Uses a ceramic heater excellent in electric insulation properties and thermal conductivity. Has a temperature correction volume by default, thus making accurate temperature correction possible when replacing the soldering iron tip or heater. Has a leak current/insulation resistance measurement port.
  • Leak voltage
    0.1mV or less
  • Specifications
    Ceramic heater
  • Soldering Iron Cord
    2m
  • Mass(g/Set)
    75
  • Temperature accuracy
    Set Value ±5°C (With No Load)
  • Insulation Resistance
    100 MΩ or more (500 VDC)
  • Resistance to ground
    0.3Ω or Less
  • Contents
    1 Set
Part Number
PX-601
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 4,696.00

COMPATIBLE SOLDERING IRONS 1 Piece(s) 3 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1