(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wiping Gloves Toraysee® MF

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 739.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MFT1-L-1P
MFT1-LL-1P
MFT1-M-1P
MFT1-S-1P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Trusco Code Mass
(g/bag)
Amount Of Content

฿ 740.12

COTTON SCRUBBING CLOTHS 5 Piece(s) 5 Day(s) L 387-1819 13 1 Pair

฿ 740.27

COTTON SCRUBBING CLOTHS 5 Piece(s) 5 Day(s) LL 387-1827 14 1 Pair

฿ 739.97

COTTON SCRUBBING CLOTHS 5 Piece(s) 5 Day(s) M 387-1835 12 1 Pair

฿ 739.82

COTTON SCRUBBING CLOTHS 5 Piece(s) 5 Day(s) S 387-1843 11 1 Pair

Basic Specifications

  • Product Model
    Cloth Wipe
  • Cloth Material
    Polyester / Nylon
  • Shape
    Other
  • Cloths
    New
  • Type
    Dry
  • Color
    Sky Blue/White
  • Material (palm part)
    Polyester Microfiber
  • Material (Backside Hand Part)
    Polyester long filament
  • Knitting
    Tricot
  • Feature 1
    Palm side employs "TORAYSEE". Ultra-thin fibers placed randomly stick to wiping surface and adsorb dirt into clothes inside.
  • Feature 2
    Unlike general work gloves, they are manufactured considering the fitting feeling so they are comfortable to use for long periods of time.
  • Feature 3
    Can be used repeatedly. The product will be as good as new after cleaning and wiping off the dirt stuck to it. It is economical and eco-friendly to use this product as it can be used repeatedly.
  • Amount Of Content
    1 Pair

Product Description

• Product Model: Cloth Wipe
• Model: Dry
• Fabric Quality Material: Polyester / Nylon
• Shape: Others
• Cloth: New

Part Number
MFT1-L-1P
MFT1-LL-1P
MFT1-M-1P
MFT1-S-1P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Trusco Code Mass
(g/bag)
Amount Of Content

฿ 740.12

COTTON SCRUBBING CLOTHS 5 Piece(s) 5 Day(s) L 387-1819 13 1 Pair

฿ 740.27

COTTON SCRUBBING CLOTHS 5 Piece(s) 5 Day(s) LL 387-1827 14 1 Pair

฿ 739.97

COTTON SCRUBBING CLOTHS 5 Piece(s) 5 Day(s) M 387-1835 12 1 Pair

฿ 739.82

COTTON SCRUBBING CLOTHS 5 Piece(s) 5 Day(s) S 387-1843 11 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The 2μm diameter ultra-fine fiber demonstrates an excellent wiping characteristics that scrapes the dirt that adhered to the product one after another.

Specification

●Color:Sky Blue/White
●SPQ(pair):10

Materials

●Raw Material:(palm side) Polyester Ultra Fine Fiber(back of hand) Polyester Long Fiber