(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loctite Insulating and Sealing Wrap (1 m) (LSW-10B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LSW-10B
LSW-10G
LSW-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details Trusco Code Amount Of Content

฿ 308.04

SELF-MELTING TAPES 1 Piece(s) 12 Day(s) Black Black 398-5342 1 pc.

฿ 308.04

SELF-MELTING TAPES 1 Piece(s) 1 Day(s) Black Gray 398-5351 1 pc.

฿ 308.04

SELF-MELTING TAPES 1 Piece(s) 12 Day(s) Red Type Red 375-5827 1 pc.

Basic Specifications

  • Product Type
    Non-adhesive tape
  • Width(mm)
    25
  • Length(m)
    1
  • Thickness(mm)
    0.5
  • Mass(g)
    24
  • Features
    A self-adhesive type silicone rubber wrap.
  • Application
    Hose repair. Leaking of pipes and fittings.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range
    -54~260℃
  • Dielectric breakdown strength
    15.7kV/mm
  • Base Materials
    Silicone Rubber
  • Amount Of Content
    1 pc.

Product Description

A silicone-type leak-proof and insulating self-adhesive tape that can also be used as an insulating tape.
[Features]
·Only the tapes adhere to each other, making it possible to easily repair leaking or damaged areas in a short period of time.
·It has excellent insulation, water resistance, heat resistance, and weather resistance, and can be used indoors and outdoors.
·Since no adhesive is used, it does not leave a sticky residue after use and can be removed cleanly.
[Applications]
·Used to prevent leaks from uneven hoses such as bellows hoses.
·Used to repair water/air leaks in hoses/pipes.
·Used for insulation and bundling of electrical wiring.
·Used to prevent pliers from slipping.

Part Number
LSW-10B
LSW-10G
LSW-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details Trusco Code Amount Of Content

฿ 308.04

SELF-MELTING TAPES 1 Piece(s) 12 Day(s) Black Black 398-5342 1 pc.

฿ 308.04

SELF-MELTING TAPES 1 Piece(s) 1 Day(s) Black Gray 398-5351 1 pc.

฿ 308.04

SELF-MELTING TAPES 1 Piece(s) 12 Day(s) Red Type Red 375-5827 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Silicone rubber wrap of self fusion type.

Usage

●Hose and electric cord repair.
●Leaks in pipes and pipe couplers.

Specification

●W x L(mm x m):25 x 1
●Thickness(mm):0.5
●SPQ(piece):10
●Working Temperature: -54 to 260°C 
●Tensile Strength: 4.8MPa 
●Insulation Breakdown Strength: 15.7kV/mm

Materials

●Base Material: Silicone Rubber