1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Shaft Mounted Felt Buff【3 Pieces Per Package】 (Part Number)

Shaft Mounted Felt Buff
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,070.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wide-ranging glazing of metals and precious metals, as well as wood materials/stone materials/resin, etc. More effective when used together with abrasive

Part Number
NO.4411
NO.4414
NO.4415
NO.H-420
NO.H-421
NO.H-422
NO.H-423
NO.H-424
NO.H-425
NO.H-426
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter D
(mm)
Shaft Diameter
(mm)
Shaft Length
(mm)
Maximum Rotation Speed
(min-1)
Shape Thickness
(mm)
The Tool Used 1 The Tool Used 2

฿ 1,070.67

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 1333510000Shell type25Hand Grinder, Electric Drill, Drilling MachineElectric drill

฿ 1,399.94

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 3263510000Cylinder Type32Hand Grinder, Electric Drill, Drilling MachineElectric drill

฿ 1,399.94

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 506-10000Disc Type10Hand Grinder, Electric DrillElectric drill

฿ 1,105.05

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 63-30000Cylinder Type10Hand Grinder, Electric DrillMini Router

฿ 1,105.05

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 43-30000Cylinder Type10Hand Grinder, Electric DrillMini Router

฿ 1,105.05

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 133-30000Shell type25Hand Grinder, Electric DrillMini Router

฿ 1,105.05

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 83-30000Shell type15Hand Grinder, Electric DrillMini Router

฿ 1,105.05

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 103-30000Cylinder Type15Hand Grinder, Electric DrillMini Router

฿ 1,105.05

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 63-30000Shell type15Hand Grinder, Electric DrillMini Router

฿ 1,105.05

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 73-30000Shell type15Hand Grinder, Electric DrillMini Router

Loading...

  1. 1

Basic Information

Use Polishing Type Flap With Shaft Mounted Material Felt
Number of Pieces Per Pack(Sheets) 3