(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nylon non-woven fabric compressed into layers for increased polishing force. Making the tip of the Taiko a hollow shape allows it to effectively fit uneven surfaces.
Part Number |
---|
4420MR |
4421MR |
4422MR |
4423MR |
4425MR |
4426MR |
4427MR |
4428MR |
NO.4420H |
NO.4421H |
NO.4422H |
NO.4423H |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter D (mm) | Shaft Diameter (mm) | Particle Size (#) | Abrasive | Thickness (mm) | The Tool Used 2 | Shaft Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,630.30 | SFL GRINDING/FINISHING | 1 Piece(s) | 31 Day(s) | 60 | 6 | 80 | A | 60 | Electric drill | - | |||
฿ 1,630.30 | SFL GRINDING/FINISHING | 1 Piece(s) | 31 Day(s) | 60 | 6 | 180 | A | 60 | Electric drill | - | |||
฿ 1,630.30 | SFL GRINDING/FINISHING | 1 Piece(s) | 31 Day(s) | 60 | 6 | 320 | A | 60 | Electric drill | - | |||
฿ 1,630.30 | SFL GRINDING/FINISHING | 1 Piece(s) | 31 Day(s) | 60 | 6 | 600 | A | 60 | Electric drill | - | |||
฿ 1,943.89 | SFL GRINDING/FINISHING | 1 Piece(s) | 31 Day(s) | 70 | 6 | 80 | - | 70 | Electric drill | - | |||
฿ 1,943.89 | SFL GRINDING/FINISHING | 1 Piece(s) | 31 Day(s) | 70 | 6 | 180 | A | 70 | Electric drill | - | |||
฿ 1,943.89 | SFL GRINDING/FINISHING | 1 Piece(s) | 31 Day(s) | 70 | 6 | 320 | A | 70 | Electric drill | - | |||
฿ 1,943.89 | SFL GRINDING/FINISHING | 1 Piece(s) | 31 Day(s) | 70 | 6 | 600 | A | 70 | Electric drill | - | |||
฿ 1,716.54 | SFL GRINDING/FINISHING | 1 Pack(s) | 3 Pieces Per Package | 31 Day(s) | 60 | 6.35 | 80 | A | 60 | Electric Drill, Impact Screwdriver | Hexagonal Shaft | ||
฿ 1,716.54 | SFL GRINDING/FINISHING | 1 Pack(s) | 3 Pieces Per Package | 31 Day(s) | 60 | 6.35 | 180 | A | 60 | Electric Drill, Impact Screwdriver | Hexagonal Shaft | ||
฿ 1,716.54 | SFL GRINDING/FINISHING | 1 Pack(s) | 3 Pieces Per Package | 31 Day(s) | 60 | 6.35 | 320 | A | 60 | Electric Drill, Impact Screwdriver | Hexagonal Shaft | ||
฿ 1,716.54 | SFL GRINDING/FINISHING | 1 Pack(s) | 3 Pieces Per Package | 31 Day(s) | 60 | 6.35 | 600 | A | 60 | Electric Drill, Impact Screwdriver | Hexagonal Shaft |
Loading...
Use | Polishing | Type | Flap With Shaft Mounted | Shaft Length(mm) | 30 |
---|---|---|---|---|---|
Maximum Rotation Speed(min-1) | 5000 | Shape | Shell type | Use (Detail) | For Removing Burn Stain, Surface Polishing, etc. |
The Tool Used 1 | Hand Grinder, Micro Grinder | Number of Pieces Per Pack(Sheets) | 10 | Material | Non‐Woven Fabric |
How can we improve?
How can we improve?