(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small-diameter deep hole solid gun drill.
[Features]
· Smooth rake surface.
· Cuts well.
· Driver for gun drilling machine can be mounted.
· Lineup from φ0.7 (diameter 0.7 mm) to φ3.0 (diameter 3.0 mm) in 0.1 mm increments.
[Applications]
· Allows ultra-small diameter deep hole drilling.
· High runout accuracy enables high-precision hole processing.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | Hole Drilling Depth (l / d) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 0.7 | 40 | 80 | 50 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 0.7 | 60 | 100 | 80 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 0.8 | 40 | 80 | 45 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 0.8 | 60 | 100 | 70 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 0.9 | 40 | 80 | 40 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 0.9 | 60 | 100 | 60 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1 | 40 | 80 | 35 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1 | 60 | 100 | 55 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1 | 80 | 120 | 75 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.1 | 40 | 80 | 30 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.1 | 60 | 100 | 50 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.1 | 80 | 120 | 65 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.2 | 40 | 80 | 30 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.2 | 60 | 100 | 45 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.2 | 80 | 120 | 60 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.3 | 60 | 100 | 40 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.3 | 80 | 120 | 55 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.3 | 100 | 140 | 70 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.4 | 60 | 100 | 35 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.4 | 80 | 120 | 50 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.4 | 100 | 140 | 65 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.5 | 60 | 100 | 35 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.5 | 80 | 120 | 50 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.5 | 100 | 140 | 60 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.6 | 60 | 100 | 30 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.6 | 80 | 120 | 45 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.6 | 100 | 140 | 55 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.7 | 60 | 100 | 30 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.7 | 80 | 120 | 40 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.7 | 100 | 140 | 55 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.8 | 100 | 100 | 30 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.8 | 120 | 120 | 40 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.8 | 140 | 140 | 50 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.9 | 100 | 100 | 25 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.9 | 120 | 120 | 35 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.9 | 140 | 140 | 45 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2 | 100 | 100 | 25 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2 | 120 | 120 | 35 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2 | 140 | 140 | 45 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.1 | 120 | 120 | 35 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.1 | 140 | 140 | 40 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.2 | 120 | 120 | 30 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.2 | 140 | 140 | 40 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.3 | 120 | 120 | 30 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.3 | 140 | 140 | 40 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.4 | 120 | 120 | 30 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.4 | 140 | 140 | 35 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.5 | 120 | 120 | 25 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.5 | 140 | 140 | 35 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.6 | 120 | 120 | 25 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.6 | 140 | 140 | 35 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.7 | 120 | 120 | 25 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.7 | 140 | 140 | 30 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.8 | 120 | 120 | 25 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.8 | 140 | 140 | 30 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.9 | 120 | 120 | 20 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.9 | 140 | 140 | 30 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 3 | 120 | 120 | 20 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 3 | 140 | 140 | 30 |
Loading...
work material | General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum | Tool Material Type | Carbide | Coating Y/N | None |
---|---|---|---|---|---|
Coating Type | Non-Coated | With/without Oil Hole | None | Shank Diameter D4(mm) | 3 |
How can we improve?
How can we improve?