(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for semi-automatic butt-jointing and fillet welding. Can be used at high heat inputs and high interpass temperatures for steel frame welding. Excellent arc stability at high currents and low level of spatter for excellent workability.
Product Type | Welding Wire | Wire Diameter(mm) | 1.6 | JIS Standards | Z3312 YGW18 |
---|---|---|---|---|---|
AWS Standards | A5.18 ER70S-G Applicable | Internal Capacity | 1 Box (20 kg) | Mass(g) | 20000 |
Applications and use properties | Suitable for semi-automatic butt-jointing and fillet welding. For steel frame welding, it is compatible with high heat inputs and high interpass temperatures. Excellent arc stability in high current region and low level of spatter for excellent workability. | Chemical Composition C for Weld Metal(%) | 0.07 | Chemical Composition Si for Weld Metal(%) | 0.58 |
Chemical Composition Mn for Weld Metal(%) | 1.42 | Chemical Composition Mo for Weld Metal(%) | - | Chemical Composition P for Weld Metal(%) | 0.009 |
Chemical Composition S for Weld Metal(%) | 0.005 | Ti + Zr(%) | 0.05 | Mechanical Property Example of The Weld Metal - 0.2% Proof Stress Mpa | 510 |
Mechanical Properties of The Weld Metal - Proof Stress Tensile Strength Mpa | 590 | Mechanical Properties of The Weld Metal - Proof Stress Extension(%) | 28 | Mechanical Properties of The Weld Metal - Proof Stress Absorption Energy(J) | 190 |
Shield Gas | CO2 | Bureau of Shipping Certified | - |
How can we improve?
How can we improve?