1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Stroke / Influenza Warning Thermo-Hygrometer White (Part Number)

THERMOHYGROMETER

Heat Stroke / Influenza Warning Thermo-Hygrometer White
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 593.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The position where the temperature and humidity pointers intersect is a warning guideline for heat stroke and influenza.

Part Number
O-311WT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 593.00

THERMOHYGROMETER 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Type Heat Stroke Index Monitor Drip-proof and Waterproof function None Operating Temperature Range(°C) 10–40
Measured humidity range(%RH) 20~90 Product size(mm) φ127×32 Color White
JAN Code 017229 Mass(g) 100 Features The temperature and humidity needles are in an intersecting position and provide notification of warnings for hyperthermia and influenza
Specifications Displays heat stroke warning in 4 levels and influenza warning in 2 levels. Comes with stand and wall-mounting hook hole.

Please check the type/dimensions/specifications of the part O-311WT in the Heat Stroke / Influenza Warning Thermo-Hygrometer White series.