1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, DC Inverter Welding Machine, IMAX 120 (Part Number)

SDH WELDINGMACHINE

Electric Welding Machine, DC Inverter Welding Machine, IMAX 120
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 25,317.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Current control provides a smooth, stable arc. Inverter control with beautiful finish. Compact, lightweight design that is convenient to carry (weight 7 kg).
· Thin panel welding is possible from 0.8 mm.
· Rated usage rate: 35%: Usage rate 100% when input voltage is 100 V.
· Arc start is also excellent.
· With abnormal temperature protection function (overheat sensor).
· Dual 50/60 Hz Use: Can Be Used in Any Country

 
Part Number
SIM-120 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25,317.99

฿ 21,469.66

SDH WELDINGMACHINE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Arc Welder Frequency 50/60Hz combination Usage Rate(%) 35
Mass(g) 7000 Rated Primary Voltage 100 V/200 V Dual Use Rated Secondary Current DC120A(10~120A)
Rated Primary Current 32A Primary Input Rating(kVA) 6.4 Size(mm) 150W×347L×268H
Standard set contents Cord with Holder (3.0 m), Cord with Grounding Clip (2.0 m), 100 V Adapter, Rubber Plug (Grounding 2 P - 15 A - 125 V), Hand-held Light Shielding Surface, (with Cover Plate/Filter Plate)

Please check the type/dimensions/specifications of the part SIM-120 in the Electric Welding Machine, DC Inverter Welding Machine, IMAX 120 series.