1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, TIG Torch, Standard Type (Air Cooled Type) (Part Number)

PYS WELDING TORCH

Electric Welding Machine, TIG Torch, Standard Type (Air Cooled Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 25,008.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

[Features]
・ Durability, heat resistance, strength, antifouling property, operability, and various performances required at welding sites have been further improved.
・ It reduces the burden of welding.
・ Lightness and good balance make long-time welding easier.
・ The mobility and welding field can be further expanded due to the characteristic of air-cooled torch.
・ The high gas shielding performance of the high performance cooling cable realizes high quality welding results.

Product features and specifications

Part NumberTypeRated current (A)Utilization rate
(%)
Cable length
(m)
Compatible electrode diameter (ømm)
Options in ( )
Compatible nozzle diameter (mm)
Options in ( )
Weight
(kg)
Cooling method
DCAC
YT-15TS2Angle type150105354(0.5), (1.0), 1.6, (2.0),
(2.4)
(6.5), 8, (9.5), (11), (12.7),
(16), (19)
1.2Air cooling
YT-15TS2C1150105358(0.5), (1.0), 1.6, (2.0),
(2.4)
(6.5), 8, (9.5), (11), (12.7),
(16), (19)
2.0Air cooling
YT-20TS2200140354(0.5), (1.0), (1.6), (2.0),
2.4, (3.2)
(6.5), (8), 9.5, (11), (12.7),
(16), (19)
1.8Air cooling
YT-20TS2C1200140358(0.5), (1.0), (1.6), (2.0),
2.4, (3.2)
(6.5), (8), 9.5, (11), (12.7),
(16), (19)
3.0Air cooling
YT-20TS2TAG200140354(0.5), (1.0), (1.6), (2.0),
2.4, (3.2)
(6.5), (8), 9.5, (11), (12.7),
(16), (19)
1.9Air cooling
YT-20TS2TAH200140358(0.5), (1.0), (1.6), (2.0),
2.4, (3.2)
(6.5), (8), 9.5, (11), (12.7),
(16), (19)
3.1Air cooling
YT-30TS2300210204(0.5), (1.0), (1.6), (2.0),
(2.4), 3.2, (4.0)
(6.5), (8), (9.5), 11, (12.7),
(16), (19)
2.2Air cooling
YT-30TS2TAH300210208(0.5), (1.0), (1.6), (2.0),
(2.4), 3.2, (4.0)
(6.5), (8), (9.5), 11, (12.7),
(16), (19)
3.8Air cooling

Drawing

YT-15TS2·YT-15TS2C1
YT-20TS2·YT-20TS2C1·YT-20TS2TAG·YT-20TS2TAH
TIG torch, standard type (air-cooled), YT-15TS2/YT-15TS2C1, drawing
TIG torch, standard type (air-cooled), YT-20TS2/YT-20TS2C1/YT-20TS2TAG/YT-20TS2TAH, drawing
YT-30TS2·YT-30TS2TAH
TIG torch, standard type (air-cooled), YT-30TS2/YT-30TS2TAH, drawing
Part Number
YT-20TS2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25,008.00

฿ 20,006.40

PYS WELDING TORCH 1 Piece(s) 20 Day(s)

Loading...

  1. 1
 

Basic Information

Product Model Welding Torch Welding Rod / Wire Diameter(mm) 2.4 Details Model Standard Type (Air Cooled Type)
Rated Current DC(A) 200 Rated Current AC(A) 140 Cable Length(m) 4
Mass(g) 1800 Applicable Nozzle Diameter ( ) are optional(mm) (6.5)/(8)/9.5/(11)/(12.7)/(16)/(19) Applicable Electrode Diameter ( ) are optional(φmm) (0.5)/(1.0)/(1.6)/(2.0)/2.4/(3.2)
Outline Angle Shape Usage rate(%) 35 Specifications With torch switch
Cooling System Air-Cooling

Please check the type/dimensions/specifications of the part YT-20TS2 in the Electric Welding Machine, TIG Torch, Standard Type (Air Cooled Type) series.