(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
WEL TIG 309 is an austenitic stainless steel TIG welding rod composed of 24Cr-13Ni. As the alloy degree of chrome and nickel is high, it is suitable for welding different type of metals, such as welding carbon steel or low steel alloy with stainless steel, and has an excellent crack resistance.
Part Number |
---|
WEL-TIG-309-1.6-5 |
WEL-TIG-309-2.4-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pole diameter (mm) |
---|---|---|---|---|---|---|
฿ 13,022.00 | NWR WELDING ROD | 1 Piece(s) | 16 Day(s) | 1.6 | ||
฿ 7,588.15 | NWR WELDING ROD | 1 Piece(s) | 6 Day(s) | 2.4 |
Loading...
Product Type | Welding Rod | Pole length(mm) | 1000 | Internal capacity | 1 Case (5 kg) |
---|---|---|---|---|---|
Features | WEL TIG 309 is a bar for austenite stainless steel TIG welding that is composed of 24Cr-13Ni. As the chrome and nickel alloy degree is high, it is suitable for welding with a variety of different metals with stainless steel and carbon steel or low allow steel, with superior resistance. | Use | SUS 309S for dissimilar material joint | Relevant Standards (JIS) | Z 3321 YS309 |
Relevant standards (AWS) | A5.9 ER309 | End Surface Identification Color | Black | Mechanical Property (Tensile Strength)(Mpa) | 581 |
Mechanical Property (Extension)(%) | 44 (When gauge mark distance is measured at 4 x test piece diameter) | Mechanical Property (0.2% Proof Stress)(Mpa) | 433 | Mass(g) | 5000 |
How can we improve?
How can we improve?