(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
WEL TIG 308 is an austenitic stainless steel TIG welding rod commonly used for stainless steel building structures. Excellent corrosion resistance of deposited metal and mechanical characteristics.
Part Number |
---|
WEL-TIG-308-1.2-5 |
WEL-TIG-308-1.6-5 |
WEL-TIG-308-2.4-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pole diameter (mm) |
---|---|---|---|---|---|---|
฿ 12,734.00 | NWR WELDING ROD | 1 Piece(s) | 20 Day(s) | 1.2 | ||
฿ 7,617.00 | NWR WELDING ROD | 1 Piece(s) | 15 Day(s) | 1.6 | ||
฿ 6,259.88 | NWR WELDING ROD | 1 Piece(s) | 5 Day(s) | 2.4 |
Loading...
Product Type | Welding Rod | Pole length(mm) | 1000 | Internal capacity | 1 Case (5 kg) |
---|---|---|---|---|---|
Features | WEL TIG 308 is a bar for austenite stainless steel TIG welding that is the most used in the construction of stainless structures. It has a high degree of corrosion resistance and mechanical quality. | Use | SUS 304 | Relevant Standards (JIS) | Z 3321 YS308 |
Relevant standards (AWS) | A5.9 ER308 | End Surface Identification Color | Yellow | Mechanical Property (Tensile Strength)(Mpa) | 583 |
Mechanical Property (Extension)(%) | 59 (When gauge mark distance is measured at 4 x test piece diameter) | Mechanical Property (0.2% Proof Stress)(Mpa) | 412 | Mass(g) | 5000 |
How can we improve?
How can we improve?