(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Achieves high-precision machining in combination with Mega New Baby
Part Number |
---|
SST12-MEGA4S-130 |
SST14-MEGA6S-160 |
ST10-MEGA3S-120 |
ST12-MEGA4S-130 |
ST12-MEGA4S-160 |
ST14-MEGA6S-160 |
ST14-MEGA6S-200 |
ST16-MEGA8S-160 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Product Type | φD1 (mm) | L (mm) | Compatible Collet | Main Body | Maximum Gripping Diameter (mm) | φD (mm) | Shank Diameter / Shank No. | Accessory | Mass (g) | Features | G | H1 (mm) | H2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,864.09 | DSW1 MEGA MICRO CHUCK | 1 Piece(s) | 7 Day(s) | 0.45~4.05 | Straight shank set | 12 | 130 | NBC4S-□ | ST12-MEGA4S-130 | 4.05 | 12 | ST12 | Micro Collet (NBC4S-3, 4), Mega Wrench (MGR12), Special Set Box, Nut | - | Main body: ST12-MEGA4S-130 (MGN4S with nuts), Micro Collet: NBC4S-3 and 4 (2 pieces: 3, 4), Mega Wrench: MGR12 dedicated set box | M5 P0.8 | 26.5 | 47 | ||
฿ 18,001.00 | DSW1 MEGA MICRO CHUCK | 1 Piece(s) | 7 Day(s) | 0.45~6.05 | Straight shank set | 14 | 160 | NBC6S-□ | ST14-MEGA6S-160 | 6.05 | 14 | ST14 | Micro Collet (NBC64S-3, 4, 5, 6), Mega Wrench (MGR14), Special Set Box, Nut | - | Main body: ST14-MEGA6S-160 (MGN6S with nuts), Micro Collet: NBC6S-3, 4, 5, and 6 (4 pieces: 3, 4, 5, 6), Mega Wrench: MGR14 dedicated set box | M7 P0.75 | 28.5 | 49 | ||
฿ 4,450.50 | DSW1 MEGA MICRO CHUCK | 1 Piece(s) | 3 Day(s) | 0.45~3.25 | - | 10 | 120 | NBC3S-□ | - | 3.25 | 10 | ST10 | - | 60 | High precision machining is possible in combination with the Mega New Baby. | M4 P0.7 | 22 | 38 | ||
฿ 4,450.50 | MEGA MICRO CHUCK | 1 Piece(s) | Same day | 0.45~4.05 | - | 12 | 130 | NBC4S-□ | - | 4.05 | 12 | ST12 | - | 110 | High precision machining is possible in combination with the Mega New Baby. | M5 P0.8 | 26.5 | 47 | ||
฿ 4,661.58 | DSW1 MEGA MICRO CHUCK | 1 Piece(s) | 5 Day(s) | 0.45~4.05 | - | 12 | 160 | NBC4S-□ | - | 4.05 | 12 | ST12 | - | 130 | High precision machining is possible in combination with the Mega New Baby. | M5 P0.8 | 26.5 | 47 | ||
฿ 4,661.58 | DSW1 MEGA MICRO CHUCK | 1 Piece(s) | 3 Day(s) | 0.45~6.05 | - | 14 | 160 | NBC6S-□ | - | 6.05 | 14 | ST14 | - | 180 | High precision machining is possible in combination with the Mega New Baby. | M7 P0.75 | 28.5 | 49 | ||
฿ 4,914.85 | DSW1 MEGA MICRO CHUCK | 1 Piece(s) | 3 Day(s) | 0.45~6.05 | - | 14 | 200 | NBC6S-□ | - | 6.05 | 14 | ST14 | - | 210 | High precision machining is possible in combination with the Mega New Baby. | M7 P0.75 | 28.5 | 49 | ||
฿ 5,168.13 | DSW1 MEGA MICRO CHUCK | 1 Piece(s) | 5 Day(s) | 2.95~8.05 | - | 16 | 160 | NBC8S-□ | - | 8.05 | 18 | ST16 | - | 230 | High precision machining is possible in combination with the Mega New Baby. | M9 P0.75 | 31 | 50.5 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers |
---|
How can we improve?
How can we improve?