1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New High Power Milling Chuck (BBT Shank, Standard Type) (Part Number)

New High Power Milling Chuck (BBT Shank, Standard Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,221.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A center through type.
·The chuck with an anti-vibration screw is effective in suppressing chattering during heavy cutting or when the cutting tool protrudes for a long time, enabling more stable machining.

Part Number
BBT50-HMC20-105
BBT50-HMC20-135
BBT50-HMC25-105
BBT50-HMC25-135
BBT50-HMC32-105
BBT50-HMC32-135
BBT50-HMC32-200
BBT50-HMC42-105
BBT50-HMC42-135
BBT50-HMC42-165
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
φd
(mm)
Blade adjustment amount H
(mm)
φD
(mm)
Mass
(g)
Minimum grasp length E
(mm)
Compatible Wrench

฿ 16,221.90

DSW1 MILLING CHUCK 1 Piece(s) 7 Day(s) 1052069–7960470056FK58-62

฿ 17,479.68

DSW1 MILLING CHUCK 1 Piece(s) 7 Day(s) 1352069–7960540056FK58-62

฿ 17,165.24

DSW1 MILLING CHUCK 1 Piece(s) 7 Day(s) 1052574 to 8462460065FK58-62

฿ 18,423.02

DSW1 MILLING CHUCK 1 Piece(s) 7 Day(s) 1352574 to 8462530065FK58-62

฿ 17,165.24

DSW1 MILLING CHUCK 1 Piece(s) 7 Day(s) 1053278~9580520071FK80-90

฿ 18,423.02

DSW1 MILLING CHUCK 1 Piece(s) 7 Day(s) 1353278~9580630071FK80-90

฿ 25,032.42

DSW1 MILLING CHUCK 1 Piece(s) 3 Day(s) 2003278~9580920071FK80-90

฿ 19,366.36

DSW1 MILLING CHUCK 1 Piece(s) 7 Day(s) 1054293~10599600073FK92-100

฿ 22,647.49

MILLING CHUCK 1 Piece(s) 7 Day(s) 1354293~10599750073FK92-100

฿ 23,353.05

DSW1 MILLING CHUCK 1 Piece(s) 7 Day(s) 1654293~10599880073FK92-100

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT50
Tool Type end mill Coolant System Center Through (Blade Through) Features BIG's original slit mechanism provides high-power and high-precision support for everything from heavy cutting to fine cutting for end milling