1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RW Cartridge (for Blind Holes) Cartridge Body (Part Number)

RW Cartridge (for Blind Holes) Cartridge Body
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,516.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]It can be used for inner surface machining and can be used for dual contact BBT/BT shanks. [Features]80° two-bolt insert 2 corners can be used.

Usage

●For rough machining(for blind hole)
●For processing of flat seat surface.

Specification

●SPQ(set):1
Part Number
RW25-33E
RW30-37E
RW32-42E
RW40-48E
RW41-54E
RW51-62E
RW53-70E
RW66-81E
RW68-88E
RW86-106E
RW100-125E
RW125-150E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Machined Diameter Range
(mm)
Compatible Tip Compatible Tip Clamp Screw Set CK Boring Compatible Head Models ABS Modular Compatible Head Model

฿ 4,516.55

DSW CK BORING SYSTEM 1 Piece(s) 3 Day(s) 2525~33CC07S3SRW 25- 33CK2ABS25-RW2837- 45

฿ 5,342.09

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 3030–37CC07S3SRW 25- 33CK2ABS25-RW2837- 45

฿ 5,348.02

DSW CK BORING SYSTEM 1 Piece(s) 7 Day(s) 3232–42CC09S4SRW 32- 42CK3ABS32-RW3648- 50

฿ 6,379.76

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 4040~48CC09S4SRW 32- 42CK3ABS32-RW3648- 50

฿ 6,525.98

DSW CK BORING SYSTEM 1 Piece(s) 7 Day(s) 4141~54CC09S4SRW 41- 54CK4ABS40-RW4562- 60

฿ 7,055.37

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 5151~62CC09S4SRW 41- 54CK4ABS40-RW4562- 60

฿ 7,531.00

DSW CK BORING SYSTEM 1 Piece(s) 7 Day(s) 5353~70CC12S5SRW 53- 70CK5ABS50-RW5681- 60

฿ 8,039.55

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 6666~81CC12S5SRW 53- 70CK5ABS50-RW5681- 60

฿ 9,044.53

CK BORING SYSTEM 1 Piece(s) Same day 6868~88CC12S5SRW 68-100CK6ABS63-RW70106- 70

฿ 10,197.55

CK BORING SYSTEM 1 Piece(s) Same day 8686~106CC12S5SRW 68-100CK6ABS63-RW70106- 70

฿ 11,304.75

DSW CK BORING SYSTEM 1 Piece(s) 7 Day(s) 100100–125CC12S5SRW100-150CK6-

฿ 11,768.75

DSW CK BORING SYSTEM 1 Piece(s) 7 Day(s) 125125~150CC12S5SRW100-150CK6-

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Lubrication Hole Y/N NA
Type For Blind Hole E Type Specifications 80° Diamond-shaped tip; 2 corners can be used