(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A center drill manufactured with tempering using the best heat treatment
Part Number |
---|
90J1CD0.7-3.5H55 |
90J1CD1.0-4H55 |
90J1CD1.5-5H55 |
90J1CD2.0-6H55 |
90J1CD2.5-8H55 |
90J1CD3.0-10H55 |
90J1CD4.0-12H55 |
90J1CD5.0-14H55 |
90J1CD6.0-18H55 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter (mm) | Nominal | Blade length ℓ (mm) | Body Diameter D (mm) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 0.7 | 0.7X3.5 | 0.7 | 3.5 | 35 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 1 | 1X4 | 1.1 | 4 | 35 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 1.5 | 1.5X5 | 1.6 | 5 | 40 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 2 | 2X6 | 2.1 | 6 | 45 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 2.5 | 2.5X8 | 2.6 | 8 | 50 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 3 | 3X10 | 3.2 | 10 | 55 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 4 | 4X12 | 4.2 | 12 | 66 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 5 | 5X14 | 5.3 | 14 | 78 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 6 | 6X18 | 6.3 | 18 | 90 |
Loading...
Application | Centering (Positioning) | Tip angle (θ) | 90 | work material | general steel |
---|---|---|---|---|---|
Single blade, two blades | Double-edged | Peripheral Blade Y/N | NA | Tool Material Type | Cobalt HSS |
Coating Y/N | NA | Coating Type | Non-Coated |
How can we improve?
How can we improve?