(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A center drill manufactured with tempering using the best heat treatment
Part Number |
---|
O2CD1.0-5 |
O2CD1.5-6 |
O2CD2.0-8 |
O2CD2.5-9 |
O2CD3.0-10 |
O2CD4.0-13 |
O2CD5.0-16 |
O2CD6.0-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter (mm) | Nominal | Blade length ℓ (mm) | Body Diameter D (mm) | Overall Length L (mm) | 60° maximum diameter D1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 693.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 1 | 1X5 | 1.3 | 5 | 42 | 2.5 | ||
฿ 659.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 1.5 | 1.5X6 | 2 | 6 | 47 | 3.5 | ||
฿ 659.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 2 | 2X8 | 2.6 | 8 | 53 | 4.5 | ||
฿ 907.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 2.5 | 2.5X9 | 3.2 | 9 | 58 | 5.3 | ||
฿ 994.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 3 | 3X10 | 3.9 | 10 | 63 | 6 | ||
฿ 1,693.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 4 | 4X13 | 5.2 | 13 | 73 | 8 | ||
฿ 3,024.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 5 | 5X16 | 6.6 | 16 | 84 | 10 | ||
฿ 3,743.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 6 | 6X18 | 7.8 | 18 | 95 | 12 |
Loading...
Application | Centering (Positioning) | Tip angle (θ) | 60×120 | work material | general steel |
---|---|---|---|---|---|
Single blade, two blades | Double-edged | Peripheral Blade Y/N | NA | Tool Material Type | High-speed steel |
Coating Y/N | NA | Coating Type | Non-Coated |
How can we improve?
How can we improve?