1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center Drill, Okabe Standard, Type 1, Carbide VA Coating 90° (Part Number)

Center Drill, Okabe Standard, Type 1, Carbide VA Coating 90°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,912.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A center drill manufactured with tempering using the best heat treatment

Part Number
90VACCD0.3-3
90VACCD0.4-3
90VACCD0.5-3
90VACCD0.6-3.5
90VACCD0.7-3.5
90VACCD0.8-4
90VACCD0.9-4
90VACCD1.0-4
90VACCD1.2-5
90VACCD1.5-5
90VACCD2.0-5
90VACCD2.0-6
90VACCD2.5-6
90VACCD2.5-7.7
90VACCD2.5-8
90VACCD3.0-7.7
90VACCD3.0-8
90VACCD3.0-10
90VACCD3.2-7.7
90VACCD4.0-10
90VACCD4.0-11
90VACCD4.0-12
90VACCD5.0-11
90VACCD5.0-12
90VACCD5.0-14
90VACCD6.0-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Nominal Blade length ℓ
(mm)
Body Diameter D
(mm)
Overall Length L
(mm)

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.30.3X30.4331

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.40.4X30.5331

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.50.5X30.6331

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.60.6X3.50.73.536

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.70.7X3.50.93.536

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.80.8X41436

฿ 5,535.00

OKB CHAMFERING CUTTERS 1 Piece(s) 61 Day(s) 0.90.9X41.1436

฿ 4,912.00

OKB CHAMFERING CUTTERS 1 Piece(s) 61 Day(s) 11X41.2436

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 1.21.2X51.5542

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 1.51.5X51.9542

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 22X52.5542

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 22X62.5647

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 2.52.5X63.1647

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 2.52.5X7.73.17.757

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 2.52.5X83.1853

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 33X7.73.77.757

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 33X83.7853

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 33X103.71058

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 3.23.2X7.747.757

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44X1051058

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44X1151169

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44X1251269

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 55X116.31169

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 55X126.31269

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 55X146.31482

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 66X187.51895

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Tip angle (θ) 90 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type Carbide
Coating Y/N Available Coating Type VA