1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center Drill, Okabe Standard, Type 1, Left Blade 60° (Part Number)

Center Drill, Okabe Standard, Type 1, Left Blade 60°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 309.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A center drill manufactured with tempering using the best heat treatment

Part Number
CDL0.3-3
CDL0.4-3
CDL0.5-3
CDL0.6-3.5
CDL0.7-3.5
CDL0.8-4
CDL0.9-4
CDL1/4
CDL1/8
CDL1/16
CDL1/32
CDL1/64
CDL1.0-4
CDL1.2-5
CDL1.5-5
CDL2.0-5
CDL2.0-6
CDL2.5-6
CDL2.5-7.7
CDL3/8
CDL3/16
CDL3/32
CDL3/64
CDL3.0-7.7
CDL3.0-8
CDL3.2-7.7
CDL4.0-10
CDL4.0-11
CDL5/16
CDL5/32
CDL5/64
CDL5.0-11
CDL5.0-12
CDL6.0-16
CDL6.0-18
CDL8.0-18
CDL10.0-18
CDL12.0-22
CDL12.0-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Nominal Blade length ℓ
(mm)
Body Diameter D
(mm)
Overall Length L
(mm)
inch diameter|inches in diameter d
(mm)

฿ 994.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.30.3X30.4331-

฿ 853.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.40.4X30.53311/64

฿ 739.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.50.5X30.6331-

฿ 651.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.60.6X3.50.73.536-

฿ 557.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.70.7X3.50.93.536-

฿ 497.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.80.8X414361/32

฿ 443.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.90.9X41.1436-

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 6.36.3X188.3181001/4

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 1/81/8----

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 1/161/16----

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 1/321/32----

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 1/641/64----

฿ 403.00

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 11X41.3436-

฿ 376.00

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 1.21.2X51.65423/64

฿ 309.00

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 1.51.5X525421/16

฿ 309.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 22X52.6542-

฿ 356.00

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 22X62.66475/64

฿ 356.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 2.52.5X63.2647-

฿ 430.00

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 2.52.5X7.73.27.7573/32

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 9.59.5X1812.5181003/8

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 3/163/16----

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 3/323/32----

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 3/643/64----

฿ 430.00

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 33X7.73.97.757-

฿ 470.00

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 33X83.9853-

฿ 430.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 3.23.2X7.74.27.7571/8

฿ 853.00

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 44X105.21069-

฿ 947.00

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 44X115.211695/32

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 5/165/16----

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 5/325/32----

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 5/645/64----

฿ 947.00

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 55X116.611693/16

฿ 1,176.00

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 55X126.61269-

฿ 3,213.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 66X167.81690-

฿ 3,986.41

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 66X187.81895-

฿ 3,683.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 88X1810.4181005/16

฿ 3,683.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 1010X1813.118100-

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 1212X2215.722110-

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 1212X2515.725120-

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Tip angle (θ) 60 work material general steel
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N NA Coating Type Non-Coated