(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A center drill manufactured with tempering using the best heat treatment
Part Number |
---|
JRCD1.0-3.15 |
JRCD1.6-4 |
JRCD1.25-3.15 |
JRCD2.0-5 |
JRCD2.5-6.3 |
JRCD3.15-8 |
JRCD4.0-10 |
JRCD5.0-12.5 |
JRCD6.3-16 |
JRCD8.0-20 |
JRCD10.0-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter (mm) | R (mm) | Nominal | Blade length ℓ (mm) | Body Diameter D (mm) | Overall Length L (mm) | 60° intersection diameter D1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 1 | 3.15 | 1X3.15 | 3 | 3.15 | 31.5 | 1.8 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 1.6 | 5 | 1.6X4 | 4.25 | 4 | 35.5 | 2.9 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 1.25 | 4 | 1.25X3.15 | 3.35 | 3.15 | 31.5 | 2.3 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 2 | 6.3 | 2X5 | 5.3 | 5 | 40 | 3.6 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 2.5 | 8 | 2.5X6.3 | 6.7 | 6.3 | 45 | 4.6 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 3.15 | 10 | 3.15X8 | 8.5 | 8 | 50 | 5.7 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 4 | 12.5 | 4X10 | 10.6 | 10 | 56 | 7.2 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 5 | 16 | 5X12.5 | 13.2 | 12.5 | 63 | 9.2 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 6.3 | 20 | 6.3X16 | 17 | 16 | 71 | 11.4 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 8 | 25 | 8X20 | 21.2 | 20 | 80 | 14.4 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 10 | 31.5 | 10X25 | 26.5 | 25 | 100 | 18.1 |
Loading...
Application | Centering (Positioning) | Tip angle (θ) | 60 | work material | general steel |
---|---|---|---|---|---|
Single blade, two blades | Double-edged | Peripheral Blade Y/N | NA | Tool Material Type | High-speed steel |
Coating Y/N | NA | Coating Type | Non-Coated |
How can we improve?
How can we improve?