1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Grooving Insert (No Breaker) CSVTG○○R (Part Number)

Grooving Insert (No Breaker) CSVTG○○R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,443.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is right handed CSVTG grooving insert for radial type tool posts without breaks.
[Features]
·Insert for a CSVH holder for small automatic lathes
·Available corners: 2
[Materials]
·Carbide
·PVD coating

 
Part Number
CSVTG02505R-VP15KZ
CSVTG03005R-VP15KZ
CSVTG03505R-VP15KZ
CSVTG04005R-VP15KZ
CSVTG04510R-VP15KZ
CSVTG05010R-VP15KZ
CSVTG05510R-VP15KZ
CSVTG06010R-VP15KZ
CSVTG06510R-VP15KZ
CSVTG07010R-VP15KZ
CSVTG07520R-VP15KZ
CSVTG08020R-VP15KZ
CSVTG08520R-VP15KZ
CSVTG09020R-VP15KZ
CSVTG09520R-VP15KZ
CSVTG10020R-VP15KZ
CSVTG11030R-VP15KZ
CSVTG12030R-VP15KZ
CSVTG13030R-VP15KZ
CSVTG14030R-VP15KZ
CSVTG15030R-VP15KZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNotation Symbol Dimension W3
(mm)
Dimension B4
(mm)
Total Incision Amount
(mm)

฿ 1,443.00

MME INSERTS 5 Piece(s) 10 Day(s) CSVTG02505R0.250.50.15

฿ 1,443.00

MME INSERTS 5 Piece(s) 10 Day(s) CSVTG03005R0.30.50.15

฿ 1,443.00

MME INSERTS 5 Piece(s) 20 Day(s) CSVTG03505R0.350.50.15

฿ 1,443.00

MME INSERTS 5 Piece(s) 10 Day(s) CSVTG04005R0.40.50.15

฿ 1,443.00

MME INSERTS 5 Piece(s) 20 Day(s) CSVTG04510R0.4510.45

฿ 1,443.00

MME INSERTS 5 Piece(s) 10 Day(s) CSVTG05010R0.510.45

฿ 1,443.00

MME INSERTS 5 Piece(s) 20 Day(s) CSVTG05510R0.5510.45

฿ 1,443.00

MME INSERTS 5 Piece(s) 20 Day(s) CSVTG06010R0.610.45

฿ 1,443.00

MME INSERTS 5 Piece(s) 10 Day(s) CSVTG06510R0.6510.45

฿ 1,443.00

MME INSERTS 5 Piece(s) 10 Day(s) CSVTG07010R0.710.45

฿ 1,443.00

MME INSERTS 5 Piece(s) 10 Day(s) CSVTG07520R0.7521.4

฿ 1,443.00

MME INSERTS 5 Piece(s) 20 Day(s) CSVTG08020R0.821.4

฿ 1,443.00

MME INSERTS 5 Piece(s) 20 Day(s) CSVTG08520R0.8521.4

฿ 1,443.00

MME INSERTS 5 Piece(s) 10 Day(s) CSVTG09020R0.921.4

฿ 1,443.00

MME INSERTS 5 Piece(s) 10 Day(s) CSVTG09520R0.9521.4

฿ 1,443.00

MME INSERTS 5 Piece(s) 10 Day(s) CSVTG10020R121.4

฿ 1,443.00

MME INSERTS 5 Piece(s) 10 Day(s) CSVTG11030R1.132.6

฿ 1,443.00

MME INSERTS 5 Piece(s) 10 Day(s) CSVTG12030R1.232.6

฿ 1,443.00

MME INSERTS 5 Piece(s) 10 Day(s) CSVTG13030R1.332.6

฿ 1,443.00

MME INSERTS 5 Piece(s) 10 Day(s) CSVTG14030R1.432.6

฿ 1,443.00

MME INSERTS 5 Piece(s) 10 Day(s) CSVTG15030R1.532.6

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Grooving / Parting Selfishly Right Handed
Corner R Re(mm) 0 Material Details VP15KZ Material Type Coating
Dimension D1(mm) 6.35 Dimension S1(mm) 2.38 Breaker No breaker