(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for turning.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Notation Symbol | Dimension W3 (mm) | Dimension B4 (mm) | Total Incision Amount (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,616.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | GTAT0330600R-VT | 0.33 | 0.6 | 0.25 | ||
฿ 1,616.00 | MME INSERTS | 5 Piece(s) | 35 Day(s) | GTAT0431200R-VT | 0.43 | 1.2 | 0.9 | ||
฿ 1,616.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | GTAT0532000R-VT | 0.53 | 2 | 1.6 | ||
฿ 1,616.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | GTAT0652000R-VT | 0.65 | 2 | 1.6 | ||
฿ 1,616.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | GTAT0752000R-VT | 0.75 | 2 | 1.6 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | GTAT0802000R-VT | 0.8 | 2 | 1.6 | ||
฿ 1,616.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | GTAT0852000R-VT | 0.85 | 2 | 1.6 | ||
฿ 1,616.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | GTAT0952000R-VT | 0.95 | 2 | 1.6 | ||
฿ 1,616.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | GTAT1002000R-VT | 1 | 2 | 1.6 | ||
฿ 1,616.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | GTAT1102000R-VT | 1.1 | 2 | 1.6 | ||
฿ 1,616.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | GTAT1202000R-VT | 1.2 | 2 | 1.6 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | GTAT1302000R-VT | 1.3 | 2 | 1.6 | ||
฿ 1,616.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | GTAT1402000R-VT | 1.4 | 2 | 1.6 | ||
฿ 1,616.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | GTBT1503000R-VT | 1.5 | 3 | 2.7 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | GTBT2003000R-VT | 2 | 3 | 2.7 |
Loading...
Shape | T (Triangular) | Application | Grooving / Parting | Selfishly | Right Handed |
---|---|---|---|---|---|
Corner R Re(mm) | 0 | Material Details | VP15KZ | Material Type | Coating |
Dimension D1(mm) | 9.525 | Dimension S1(mm) | 3.18 | Breaker | With Breaker |
How can we improve?
How can we improve?