(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Favorable Cutting Chip Control in Medium Feed Conditions
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Corner R Re (mm) | Notation Symbol | Dimension W3 (mm) | Dimension B4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,093.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | Left Handed | 0.03 | GTAT 03006V3L-U | 0.3 | 0.6 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.03 | GTAT 03006V3R-U | 0.3 | 0.6 | ||
฿ 1,093.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | Left Handed | 0.05 | GTAT 05012V5L-U | 0.5 | 1.2 | ||
฿ 1,093.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | Right Handed | 0.05 | GTAT 05012V5R-U | 0.5 | 1.2 | ||
฿ 1,093.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | Left Handed | 0.05 | GTAT 07520V5L-U | 0.75 | 2 | ||
฿ 1,093.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | Right Handed | 0.05 | GTAT 07520V5R-U | 0.75 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTAT 09520V5L-U | 0.95 | 2 | ||
฿ 1,093.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | Right Handed | 0.05 | GTAT 09520V5R-U | 0.95 | 2 | ||
฿ 1,093.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | Left Handed | 0.05 | GTAT 10020V5L-U | 1 | 2 | ||
฿ 1,093.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | Right Handed | 0.05 | GTAT 10020V5R-U | 1 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.05 | GTAT 10320V5R-U | 1.03 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTAT 12520V5L-U | 1.25 | 2 | ||
฿ 1,093.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | Right Handed | 0.05 | GTAT 12520V5R-U | 1.25 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTBT 14530V5L-U | 1.45 | 3 | ||
฿ 1,093.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | Right Handed | 0.05 | GTBT 14530V5R-U | 1.45 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTBT 15030V5L-U | 1.5 | 3 | ||
฿ 1,093.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | Right Handed | 0.05 | GTBT 15030V5R-U | 1.5 | 3 | ||
฿ 1,093.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | Left Handed | 0.05 | GTBT 17530V5L-U | 1.75 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.05 | GTBT 17530V5R-U | 1.75 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTBT 20030V5L-U | 2 | 3 | ||
฿ 1,093.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | Right Handed | 0.05 | GTBT 20030V5R-U | 2 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTCT 25030V5L-U | 2.5 | 3 | ||
฿ 1,093.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | Right Handed | 0.05 | GTCT 25030V5R-U | 2.5 | 3 |
Loading...
Shape | T (Triangular) | Application | Grooving / Parting | Material Details | VP15TF |
---|---|---|---|---|---|
Material Type | Coating | Dimension D1(mm) | 9.525 | Dimension S1(mm) | 3.18 |
Breaker | With Breaker |
How can we improve?
How can we improve?