(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is grooving insert for MG bit.
[Features]
·3-corner type insert for external thread cutting
·Right Handed
·For MG holder
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type | Dimension D1 (mm) | Dimension S1 (mm) | Dimension Re (mm) | Dimension B4 (mm) | Flute Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTL33125 | UTi20T | Carbide alloy | 9.525 | 4.76 | - | 1.2 | 1.25 | ||
฿ 972.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | 0.2 | 0.2 | MGTR33125 | VP20MF | Coating | 9.525 | 4.76 | - | 1.2 | 1.25 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTR33145 | NX2525 | Cermet | 9.525 | 4.76 | - | 1.5 | 1.45 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTL33145 | UTi20T | Carbide alloy | 9.525 | 4.76 | - | 1.5 | 1.45 | ||
฿ 972.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | 0.2 | 0.2 | MGTR33145 | VP20MF | Coating | 9.525 | 4.76 | - | 1.5 | 1.45 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTR33150 | NX2525 | Cermet | 9.525 | 4.76 | - | 3 | 1.5 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTL33150 | UTi20T | Carbide alloy | 9.525 | 4.76 | - | 3 | 1.5 | ||
฿ 972.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | 0.2 | 0.2 | MGTR33150 | VP20MF | Coating | 9.525 | 4.76 | - | 3 | 1.5 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTR33175 | NX2525 | Cermet | 9.525 | 4.76 | - | 3 | 1.75 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTL33175 | UTi20T | Carbide alloy | 9.525 | 4.76 | - | 3 | 1.75 | ||
฿ 972.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | 0.2 | 0.2 | MGTR33175 | VP20MF | Coating | 9.525 | 4.76 | - | 3 | 1.75 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTR33200 | NX2525 | Cermet | 9.525 | 4.76 | - | 3 | 2 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTL33200 | UTi20T | Carbide alloy | 9.525 | 4.76 | - | 3 | 2 | ||
฿ 972.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | 0.2 | 0.2 | MGTR33200 | VP20MF | Coating | 9.525 | 4.76 | - | 3 | 2 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTL33230 | UTi20T | Carbide alloy | 9.525 | 4.76 | - | 3 | 2.3 | ||
฿ 972.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Cast Iron | 0.2 | 0.2 | MGTR33230 | VP20MF | Coating | 9.525 | 4.76 | - | 3 | 2.3 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTR33250 | NX2525 | Cermet | 9.525 | 4.76 | - | 3 | 2.5 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTL33250 | UTi20T | Carbide alloy | 9.525 | 4.76 | - | 3 | 2.5 | ||
฿ 972.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | - | 0.3 | MGTR33250 | VP20MF | Coating | 9.525 | 4.76 | - | 3 | 2.5 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTL33270 | UTi20T | Carbide alloy | 9.525 | 4.76 | - | 3 | 2.7 | ||
฿ 972.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Cast Iron | - | 0.3 | MGTR33270 | VP20MF | Coating | 9.525 | 4.76 | - | 3 | 2.7 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTL33280 | UTi20T | Carbide alloy | 9.525 | 4.76 | - | 3 | 2.8 | ||
฿ 972.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | - | 0.3 | MGTR33280 | VP20MF | Coating | 9.525 | 4.76 | - | 3 | 2.8 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTR33300 | NX2525 | Cermet | 9.525 | 4.76 | - | 3 | 3 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTL33300 | UTi20T | Carbide alloy | 9.525 | 4.76 | - | 3 | 3 | ||
฿ 972.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | - | 0.3 | MGTR33300 | VP20MF | Coating | 9.525 | 4.76 | - | 3 | 3 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTL33320 | UTi20T | Carbide alloy | 9.525 | 4.76 | - | 3 | 3.2 | ||
฿ 972.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Cast Iron | - | 0.3 | MGTR33320 | VP20MF | Coating | 9.525 | 4.76 | - | 3 | 3.2 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTL33330 | UTi20T | Carbide alloy | 9.525 | 4.76 | - | 3 | 3.3 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTR33350 | NX2525 | Cermet | 9.525 | 4.76 | - | 3 | 3.5 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTL33350 | UTi20T | Carbide alloy | 9.525 | 4.76 | - | 3 | 3.5 | ||
฿ 972.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | - | 0.3 | MGTR33350 | VP20MF | Coating | 9.525 | 4.76 | - | 3 | 3.5 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTR33400 | NX2525 | Cermet | 9.525 | 4.76 | - | 3 | 4 | ||
฿ 756.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTL33400 | UTi20T | Carbide alloy | 9.525 | 4.76 | - | 3 | 4 | ||
฿ 972.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | - | 0.3 | MGTR33400 | VP20MF | Coating | 9.525 | 4.76 | - | 3 | 4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | MGTR43150 | MB8025 | CBN | 12.7 | 4.76 | - | 2 | 1.25 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTR43125 | NX2525 | Cermet | 12.7 | 4.76 | - | 1.2 | 1.25 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTR43125 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 1.2 | 1.25 | ||
฿ 1,292.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | 0.2 | 0.2 | MGTR43125 | VP20MF | Coating | 12.7 | 4.76 | - | 1.2 | 1.25 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTL43145 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 1.5 | 1.45 | ||
฿ 1,292.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | 0.2 | 0.2 | MGTR43145 | VP20MF | Coating | 12.7 | 4.76 | - | 1.5 | 1.45 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | MGTR43200 | MB8025 | CBN | 12.7 | 4.76 | - | 3.5 | 1.5 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTR43150 | NX2525 | Cermet | 12.7 | 4.76 | - | 3 | 1.5 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTR43150 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 3 | 1.5 | ||
฿ 1,292.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | 0.2 | 0.2 | MGTR43150 | VP20MF | Coating | 12.7 | 4.76 | - | 3 | 1.5 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTR43175 | NX2525 | Cermet | 12.7 | 4.76 | - | 3 | 1.75 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTL43175 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 3 | 1.75 | ||
฿ 1,292.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | 0.2 | 0.2 | MGTR43175 | VP20MF | Coating | 12.7 | 4.76 | - | 3 | 1.75 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | MGTR43250 | MB8025 | CBN | 12.7 | 4.76 | - | 3.5 | 2 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTR43200 | NX2525 | Cermet | 12.7 | 4.76 | - | 3 | 2 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTR43200 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 3 | 2 | ||
฿ 1,292.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | 0.2 | 0.2 | MGTR43200 | VP20MF | Coating | 12.7 | 4.76 | - | 3 | 2 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTR43230 | NX2525 | Cermet | 12.7 | 4.76 | - | 3 | 2.3 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | MGTR43230 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 3 | 2.3 | ||
฿ 1,292.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | 0.2 | 0.2 | MGTR43230 | VP20MF | Coating | 12.7 | 4.76 | - | 3 | 2.3 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | MGTR43300 | MB8025 | CBN | 12.7 | 4.76 | - | 4.0 | 2.5 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTR43250 | NX2525 | Cermet | 12.7 | 4.76 | - | 4.5 | 2.5 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTR43250 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 4.5 | 2.5 | ||
฿ 1,292.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | - | 0.3 | MGTR43250 | VP20MF | Coating | 12.7 | 4.76 | - | 4.5 | 2.5 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTL43260 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 4.5 | 2.6 | ||
฿ 1,292.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | - | 0.3 | MGTR43260 | VP20MF | Coating | 12.7 | 4.76 | - | 4.5 | 2.6 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTL43270 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 4.5 | 2.7 | ||
฿ 1,292.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | - | 0.3 | MGTR43270 | VP20MF | Coating | 12.7 | 4.76 | - | 4.5 | 2.7 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTL43280 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 4.5 | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | MGTR43350 | MB8025 | CBN | 12.7 | 4.76 | - | 4.0 | 3 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTR43300 | NX2525 | Cermet | 12.7 | 4.76 | - | 4.5 | 3 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTR43300 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 4.5 | 3 | ||
฿ 1,292.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | - | 0.3 | MGTR43300 | VP20MF | Coating | 12.7 | 4.76 | - | 4.5 | 3 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTL43320 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 4.5 | 3.2 | ||
฿ 1,292.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | - | 0.3 | MGTR43320 | VP20MF | Coating | 12.7 | 4.76 | - | 4.5 | 3.2 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTL43330 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 4.5 | 3.3 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | MGTR43400 | MB8025 | CBN | 12.7 | 4.76 | - | 5 | 3.5 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTR43350 | NX2525 | Cermet | 12.7 | 4.76 | - | 4.5 | 3.5 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTR43350 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 4.5 | 3.5 | ||
฿ 1,292.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | - | 0.3 | MGTR43350 | VP20MF | Coating | 12.7 | 4.76 | - | 4.5 | 3.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | MGTR33125 | MB8025 | CBN | 12.7 | 4.76 | - | 5 | 4 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTR43400 | NX2525 | Cermet | 12.7 | 4.76 | - | 4.5 | 4 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.3 | MGTR43400 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 4.5 | 4 | ||
฿ 1,292.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | - | 0.3 | MGTR43400 | VP20MF | Coating | 12.7 | 4.76 | - | 4.5 | 4 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | MGTR43420 | NX2525 | Cermet | 12.7 | 4.76 | 0.4 | 4.5 | 4.2 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | MGTL43420 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 4.5 | 4.2 | ||
฿ 1,292.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | 0.4 | 0.4 | MGTR43420 | VP20MF | Coating | 12.7 | 4.76 | - | 4.5 | 4.2 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | MGTR43430 | NX2525 | Cermet | 12.7 | 4.76 | 0.4 | 4.5 | 4.3 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | MGTL43430 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 4.5 | 4.3 | ||
฿ 1,292.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | 0.4 | 0.4 | MGTR43430 | VP20MF | Coating | 12.7 | 4.76 | - | 4.5 | 4.3 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | MGTR43450 | NX2525 | Cermet | 12.7 | 4.76 | - | 4.5 | 4.5 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | MGTL43450 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 4.5 | 4.5 | ||
฿ 1,292.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Cast Iron | 0.4 | 0.4 | MGTR43450 | VP20MF | Coating | 12.7 | 4.76 | - | 4.5 | 4.5 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | MGTR43470 | NX2525 | Cermet | 12.7 | 4.76 | 0.4 | 4.5 | 4.7 | ||
฿ 995.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | MGTL43470 | UTi20T | Carbide alloy | 12.7 | 4.76 | - | 4.5 | 4.7 |
Loading...
Shape | Others | Application | Grooving / Parting | Rake angle | Negative |
---|---|---|---|---|---|
Selfishly | Right Handed | Breaker | No breaker |
How can we improve?
How can we improve?