1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grooving Insert (for GY Holster) GY2M○○○○R/L05-GM【1-10 Pieces Per Package】 (Part Number)

Grooving Insert (for GY Holster) GY2M○○○○R/L05-GM
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 568.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Favorable Cutting Chip Control in Medium Feed Conditions

 
Part Number
GY2M0200D020L05-GM-VP10RT
GY2M0200D020L05-GM-VP20RT
GY2M0200D020R05-GM-VP10RT
GY2M0200D020R05-GM-VP20RT
GY2M0250E020L05-GM-VP10RT
GY2M0250E020L05-GM-VP20RT
GY2M0250E020R05-GM-VP10RT
GY2M0250E020R05-GM-VP20RT
GY2M0300F030L05-GM-VP10RT
GY2M0300F030L05-GM-VP20RT
GY2M0300F030R05-GM-VP10RT
GY2M0300F030R05-GM-VP20RT
GY2M0400G030L05-GM-VP10RT
GY2M0400G030L05-GM-VP20RT
GY2M0400G030R05-GM-VP10RT
GY2M0400G030R05-GM-VP20RT
GY2M0500H040L05-GM-VP10RT
GY2M0500H040L05-GM-VP20RT
GY2M0500H040R05-GM-VP10RT
GY2M0500H040R05-GM-VP20RT
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Cutting width (CW)
(mm)

฿ 568.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2GY2M0200D020L05-GMVP10RT2

฿ 568.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2GY2M0200D020L05-GMVP20RT2

฿ 568.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2GY2M0200D020R05GMVP10RT2

฿ 568.00

TURNING INSERTS 1 Pack(s)

10 Pieces Per Package

15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2GY2M0200D020R05GMVP20RT2

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2GY2M0250E020L05-GMVP10RT2.5

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2GY2M0250E020L05-GMVP20RT2.5

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2GY2M0250E020R05-GMVP10RT2.5

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2GY2M0250E020R05-GMVP20RT2.5

฿ 610.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.3GY2M0300F030L05-GMVP10RT3

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.3GY2M0300F030L05-GMVP20RT3

฿ 610.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyRight Handed-0.3GY2M0300F030R05-GMVP10RT3

฿ 610.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed-0.3GY2M0300F030R05-GMVP20RT3

฿ 652.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.3GY2M0400G030L05-GMVP10RT4

฿ 652.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.3GY2M0400G030L05-GMVP20RT4

฿ 652.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyRight Handed-0.3GY2M0400G030R05-GMVP10RT4

฿ 652.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed-0.3GY2M0400G030R05-GMVP20RT4

฿ 696.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4GY2M0500H040L05-GMVP10RT5

฿ 696.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4GY2M0500H040L05-GMVP20RT5

฿ 696.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4GY2M0500H040R05-GMVP10RT5

฿ 696.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4GY2M0500H040R05-GMVP20RT5

Loading...

  1. 1

Basic Information

Shape Others Application Outer Diameter / Inner Diameter Material Type Coating