(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Favorable Cutting Chip Control in Medium Feed Conditions
Part Number |
---|
KGT5L-UTI20T |
KGT5R-UTI20T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Notation Symbol |
---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Left Handed | KGT5L | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Right Handed | KGT5R |
Loading...
Shape | Others | Application | Grooving / Parting | work material | Steel / Stainless Steel / Cast Iron |
---|---|---|---|---|---|
Corner R | 0.2 | Corner R Re(mm) | 0.2 | Material Details | UTi20T |
Material Type | Carbide |
How can we improve?
How can we improve?