1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Threading Insert (for MMTER Type) MMT○ER○UN-S (Part Number)

Threading Insert (for MMTER Type) MMT○ER○UN-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 564.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves thread machining with increased precision.

 
Part Number
MMT16ER120UN-S-VP15TF
MMT16ER140UN-S-VP15TF
MMT16ER160UN-S-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Re
(mm)
Notation Symbol Pitch Threads per Inch
(inch)
Dimension Z1
(mm)
Dimension Z2
(mm)

฿ 564.00

MME INSERTS 5 Piece(s) 10 Day(s) 0.3MMT16ER120UN-S121.11.4

฿ 564.00

MME INSERTS 5 Piece(s) 10 Day(s) 0.26MMT16ER140UN-S141.01.2

฿ 564.00

MME INSERTS 5 Piece(s) 20 Day(s) 0.23MMT16ER160UN-S160.91.1

Loading...

  1. 1

Basic Information

Shape Others Application Tapping Selfishly Right Handed
Thread Model Unified 60° Material Details VP15TF Material Type Coating
Dimension D1(mm) 9.525 Dimension S1(mm) 3.44 Breaker No breaker
Wiper Edge Available