(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves thread machining with increased precision.
Part Number |
---|
MMT16ER110BSPT-VP10MF |
MMT16ER110BSPT-VP15TF |
MMT16ER140BSPT-VP10MF |
MMT16ER140BSPT-VP15TF |
MMT16ER190BSPT-VP10MF |
MMT16ER190BSPT-VP15TF |
MMT16ER280BSPT-VP10MF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R Re (mm) | Notation Symbol | Material Details | Pitch Threads per Inch (inch) | Dimension Z1 (mm) | Dimension Z2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | 0.33 | MMT16ER110BSPT | VP10MF | 11 | 1.1 | 1.5 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | 0.33 | MMT16ER110BSPT | VP15TF | 11 | 1.1 | 1.5 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | 0.26 | MMT16ER140BSPT | VP10MF | 14 | 1.0 | 1.2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | 0.26 | MMT16ER140BSPT | VP15TF | 14 | 1.0 | 1.2 | ||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | 0.14 | MMT16ER190BSPT | VP10MF | 19 | 0.8 | 0.9 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | 0.14 | MMT16ER190BSPT | VP15TF | 19 | 0.8 | 0.9 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | 0.09 | MMT16ER280BSPT | VP10MF | 28 | 0.6 | 0.6 |
Loading...
Shape | Others | Application | Tapping | Selfishly | Right Handed |
---|---|---|---|---|---|
Material Type | Coating | Dimension D1(mm) | 9.525 | Dimension S1(mm) | 3.44 |
Breaker | No breaker | Wiper Edge | Available |
How can we improve?
How can we improve?