1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Threading Insert (for MMTER Type) MMT○ER○○ (Part Number)

Threading Insert (for MMTER Type) MMT○ER○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 674.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The photo is a representative image. The actual shape of the breaker is different.

Product Description

Achieves thread machining with increased precision.

 
Part Number
MMT16ER160W-VP10MF
MMT16ERA55-VP10MF
MMT16ERA55-VP15TF
MMT16ERA60-VP10MF
MMT16ERA60-VP15TF
MMT16ERG55-VP10MF
MMT16ERG55-VP15TF
MMT16ERG60-VP10MF
MMT16ERG60-VP15TF
MMT22ERN55-VP10MF
MMT22ERN60-VP10MF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Thread Model Corner R Re
(mm)
Notation Symbol Material Details Dimension D1
(mm)
Dimension S1
(mm)
Breaker Pitch mm
(mm)
Pitch Threads per Inch
(inch)
Dimension Z1
(mm)
Dimension Z2
(mm)
Wiper Edge

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote T (Triangular)Wit 55°0.23MMT16ER160WVP10MF9.5253.44-16---With flat cutting blade

฿ 941.00

MME INSERTS 5 Piece(s) 15 Day(s) OthersGeneral-purpose 55°0.05MMT16ERA55VP10MF9.5253.44No breaker-48-160.80.9NA

฿ 941.00

MME INSERTS 5 Piece(s) 40 Day(s) OthersGeneral-purpose 55°0.05MMT16ERA55VP15TF9.5253.44No breaker-48-160.80.9NA

฿ 674.00

INSERTS 10 Piece(s) Available 15 Day(s) OthersGeneral-purpose 60°0.05MMT16ERA60VP10MF9.5253.44No breaker0.5-1.548-160.80.9NA

฿ 941.00

MME INSERTS 5 Piece(s) 15 Day(s) OthersGeneral-purpose 60°0.05MMT16ERA60VP15TF9.5253.44No breaker0.5-1.548-160.80.9NA

฿ 941.00

MME INSERTS 5 Piece(s) 40 Day(s) OthersGeneral-purpose 55°0.21MMT16ERG55VP10MF9.5253.44No breaker-14-81.21.7NA

฿ 941.00

MME INSERTS 5 Piece(s) 40 Day(s) OthersGeneral-purpose 55°0.21MMT16ERG55VP15TF9.5253.44No breaker-14-81.21.7NA

฿ 674.00

INSERTS 10 Piece(s) Available 15 Day(s) OthersGeneral-purpose 60°0.27MMT16ERG60VP10MF9.5253.44No breaker1.75-3.014-81.21.7NA

฿ 941.00

MME INSERTS 5 Piece(s) 15 Day(s) OthersGeneral-purpose 60°0.27MMT16ERG60VP15TF9.5253.44No breaker1.75-3.014-81.21.7NA

฿ 1,551.00

MME INSERTS 5 Piece(s) 40 Day(s) OthersGeneral-purpose 55°0.44MMT22ERN55VP10MF12.74.64No breaker-7-51.72.5NA

฿ 1,551.00

MME INSERTS 5 Piece(s) 15 Day(s) T (Triangular)General-purpose 60°0.53MMT22ERN60VP10MF12.74.64-7-5---Without flat cutting blade

Loading...

  1. 1

Basic Information

Application Tapping Selfishly Right Handed Material Type Coating