1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for SBAHR Type (No Breaker) SBAT○○○L (Part Number)

Insert for SBAHR Type (No Breaker) SBAT○○○L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,199.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for turning.

 
Part Number
SBAT308000L-VP15KZ
SBAT3080V5L-VP15KZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Re
(mm)
Notation Symbol

฿ 1,199.00

MME INSERTS 5 Piece(s) 40 Day(s) 0SBAT308000L

฿ 1,199.00

MME INSERTS 5 Piece(s) 40 Day(s) 0.05SBAT3080V5L

Loading...

  1. 1

Basic Information

Shape Others Application Outer Diameter / Inner Diameter Selfishly Left Handed
Outer Diameter/Inner Diameter Minor Diameter Material Details VP15KZ Material Type Coating
Breaker No breaker Dimension L3(mm) 8.0