1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with Breaker without Code) VNMG○○○ (Part Number)

M Class Insert (with Breaker without Code) VNMG○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 250.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

First recommendation for medium cutting of cast iron, alternate chipbreaker for medium cutting of carbon steel and alloy steel.
[Features]
・M-class double-sided chip breaker
・Flatland blade type for high cutting edge strength
・Highly versatile all-round breaker shape
・UE6105・MC6115 is stable with steel, NX2525 with steel, cast iron and stainless steel, UC5105 with cast iron Cutting (guideline for cutting state)
・NX3035・MC6015・UE6110・MP3025 for steel, UC5115 for cast iron, HTi10 for general cutting of cast iron, non-ferrous metals, heat-resistant alloys and titanium alloys (guideline for cutting state)
[Use]
・Turn cast iron , For medium cutting of carbon steel and alloy steel

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
VNMG160404-HTI10
VNMG160404-MC6125
VNMG160404-MP3025
VNMG160404-NX2525
VNMG160404-NX3035
VNMG160404-UTI20T
VNMG160404-VP15TF
VNMG160408-HTI10
VNMG160408-MC6125
VNMG160408-MP3025
VNMG160408-NX2525
VNMG160408-NX3035
VNMG160408-UC5015
VNMG160408-UTI20T
VNMG160408-VP15TF
VNMG160412-MC6125
VNMG160412-NX2525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 414.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.40.4VNMG160404HTi10Non-coated・Carbide

฿ 264.00

INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4VNMG160404MC6125Coated・Carbide

฿ 540.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4VNMG160404MP3025Coated・Cermet

฿ 414.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4VNMG160404NX2525Non-coated・Cermet

฿ 414.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.40.4VNMG160404NX3035Non-coated・Cermet

฿ 414.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4VNMG160404UTi20TNon-coated・Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4VNMG160404VP15TFCoated・Carbide

฿ 414.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.80.8VNMG160408HTi10Non-coated・Carbide

฿ 264.00

INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8VNMG160408MC6125Coated・Carbide

฿ 540.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.80.8VNMG160408MP3025Coated・Cermet

฿ 414.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8VNMG160408NX2525Non-coated・Cermet

฿ 414.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.80.8VNMG160408NX3035Non-coated・Cermet

฿ 250.00

INSERTS 10 Piece(s) 15 Day(s) Cast Iron0.80.8VNMG160408UC5015Coated・Carbide

฿ 414.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8VNMG160408UTi20TNon-coated・Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8VNMG160408VP15TFCoated・Carbide

฿ 264.00

INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2VNMG160412MC6125Coated・Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron1.21.2VNMG160412NX2525Non-coated・Cermet

Loading...

  1. 1
 

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative IC(mm) 9.525 EPSR(°) 35
Dimension D1(mm) 3.81 Dimension S1(mm) 4.76 Breaker Standard