1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (Breaker without Code) TNMG○○○【1-10 Pieces Per Package】 (Part Number)

M Class Insert (Breaker without Code) TNMG○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

M-class insert for medium cutting of cast iron (no code breaker) TNMG○○○.
[Features]
・M-class double-sided chip breaker
・Flatland blade type with high cutting edge strength
・Highly versatile all-around breaker shape
・60° equilateral triangle, negative insert, with hole
・UE6105 and MC6115 are steel for stable cutting (
NX2525 for stable cutting of steel, stainless steel, and cast iron (guideline for cutting conditions) NX3035
, UE6110, MC6015, MP3025 for general cutting of steel (guidelines for cutting conditions)
UC5105, HTi05T for stable cast iron Cutting (reference for cutting condition)
・UC5115 for general cutting of cast iron (reference for cutting condition)
・HTi10 for general cutting of cast iron, non-ferrous metals, heat-resistant alloys and titanium alloys (reference for cutting condition)
[Use]
・For turning cast iron , Ideal for medium cutting
/ For lathe turning of carbon steel / alloy steel, ideal for medium cutting

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
TNMG110304-HTI10
TNMG110304-UTI20T
TNMG160304-UTI20T
TNMG160308-UTI20T
TNMG160404-HTI05T
TNMG160404-HTI10
TNMG160404-MC6125
TNMG160404-MP3025
TNMG160404-NX2525
TNMG160404-NX3035
TNMG160404-UTI20T
TNMG160404-VP15TF
TNMG160408-HTI05T
TNMG160408-HTI10
TNMG160408-MC6125
TNMG160408-MP3025
TNMG160408-NX2525
TNMG160408-NX3035
TNMG160408-UTI20T
TNMG160408-VP15TF
TNMG160412-MC6125
TNMG160412-NX2525
TNMG160416-NX2525
TNMG220404-MC6115
TNMG220404-MC6125
TNMG220404-NX3035
TNMG220404-UTI20T
TNMG220408-MC6115
TNMG220408-MC6125
TNMG220408-NX2525
TNMG220408-NX3035
TNMG220408-UTI20T
TNMG220412-MC6115
TNMG220412-MC6125
TNMG270612-UTI20T
TNMG330924-UTI20T
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 200.00

MME INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal0.40.4TNMG110304HTi106.35Non-coated・Carbide2.263.18

฿ 216.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TNMG110304UTi20T6.35Non-coated・Carbide2.263.18

฿ 258.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TNMG160304UTi20T9.525Non-coated・Carbide3.813.18

฿ 258.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TNMG160308UTi20T9.525Non-coated・Carbide3.813.18

฿ 316.00

MME INSERTS 10 Piece(s) 40 Day(s) Cast Iron0.40.4TNMG160404HTi05T9.525Non-coated・Carbide3.814.76

฿ 314.20

MME INSERTS 10 Piece(s) 16 Day(s) Cast Iron / Non-Ferrous Metal0.40.4TNMG160404HTi109.525Non-coated・Carbide3.814.76

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4TNMG160404MC61259.525Coated・Carbide3.814.76

฿ 354.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4TNMG160404MP30259.525Coated・Cermet3.814.76

฿ 316.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TNMG160404NX25259.525Non-coated・Cermet3.814.76

฿ 316.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.40.4TNMG160404NX30359.525Non-coated・Cermet3.814.76

฿ 316.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TNMG160404UTi20T9.525Non-coated・Carbide3.814.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4TNMG160404VP15TF9.525Coated・Carbide3.814.76

฿ 316.00

MME INSERTS 10 Piece(s) 40 Day(s) Cast Iron0.80.8TNMG160408HTi05T9.525Non-coated・Carbide3.814.76

฿ 316.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal0.80.8TNMG160408HTi109.525Non-coated・Carbide3.814.76

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8TNMG160404MC61259.525Coated・Carbide3.814.76

฿ 354.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.80.8TNMG160408MP30259.525Coated・Cermet3.814.76

฿ 316.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TNMG160408NX25259.525Non-coated・Cermet3.814.76

฿ 316.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8TNMG160408NX30359.525Non-coated・Cermet3.814.76

฿ 316.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TNMG160408UTi20T9.525Non-coated・Carbide3.814.76

฿ 3,849.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8TNMG160408VP15TF9.525Coated・Carbide3.814.76

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2TNMG160412MC61259.525Coated・Carbide3.814.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron1.21.2TNMG160412NX25259.525Non-coated・Cermet3.814.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron1.61.6TNMG160416NX25259.525Non-coated・Cermet3.814.76

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4TNMG220404MC611512.7Coated・Carbide5.164.76

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4TNMG220404MC612512.7Coated・Carbide5.164.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4TNMG220404NX303512.7Non-coated・Cermet5.164.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4TNMG220404UTi20T12.7Non-coated・Carbide5.164.76

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8TNMG220408MC611512.7Coated・Carbide5.164.76

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8TNMG220408MC612512.7Coated・Carbide5.164.76

฿ 495.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TNMG220408NX252512.7Non-coated・Cermet5.164.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8TNMG220408NX303512.7Non-coated・Cermet5.164.76

฿ 495.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TNMG220408UTi20T12.7Non-coated・Carbide5.164.76

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2TNMG220404MC612512.7Coated・Carbide5.164.76

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2TNMG220412MC612512.7Coated・Carbide5.164.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron1.21.2TNMG270612UTi20T15.875Non-coated・Carbide5.164.76

฿ 1,674.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronOthers2.4TNMG330924UTi20T19.05Non-coated・Carbide7.939.52

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative EPSR(°) 60 Breaker standard