(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even with latter-half materials that have easily elongated chips
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 743.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | VCMT110304 | AP25N | Coated cermet | ||
฿ 567.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | VCMT110304 | HTi10 | Carbide | ||
฿ 743.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | 0.4 | 0.4 | VCMT110304 | MP3025 | Coated cermet | ||
฿ 567.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | VCMT110304 | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | VCMT110304 | NX3035 | Cermet | ||
฿ 505.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | VCMT110304 | UTi20T | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | VCMT110304 | VP15TF | Coating | ||
฿ 958.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | VCMT160404 | AP25N | Coated cermet | ||
฿ 743.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | VCMT160404 | HTi10 | Carbide | ||
฿ 958.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | 0.4 | 0.4 | VCMT160404 | MP3025 | Coated cermet | ||
฿ 743.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | VCMT160404 | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | VCMT160404 | NX3035 | Cermet | ||
฿ 743.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | VCMT160404 | UTi20T | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | VCMT160404 | VP15TF | Coating | ||
฿ 958.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.8 | 0.8 | VCMT160408 | AP25N | Coated cermet | ||
฿ 958.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | 0.8 | 0.8 | VCMT160408 | MP3025 | Coated cermet | ||
฿ 743.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.8 | 0.8 | VCMT160408 | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.8 | 0.8 | VCMT160408 | NX3035 | Cermet | ||
฿ 743.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.8 | 0.8 | VCMT160408 | UTi20T | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | VCMT160408 | VP15TF | Coating | ||
฿ 743.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1.2 | 1.2 | VCMT160412 | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 1.2 | 1.2 | VCMT160412 | NX3035 | Cermet | ||
฿ 958.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | 1.2 | 1.2 | VCMT160412 | UE6020 | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel | 1.2 | 1.2 | VCMT160412 | US735 | Coating |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Positive | Breaker | No breaker |
How can we improve?
How can we improve?