1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with out Breaker) TCMT○○○【1-10 Pieces Per Package】 (Part Number)

M Class Insert (with out Breaker) TCMT○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 234.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

Achieves reliable control even with latter-half materials that have easily elongated chips

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE




 
Part Number
TCMT080204-MP3025
TCMT080204-NX3035
TCMT080204-UTI20T
TCMT090204-AP25N
TCMT090204-MP3025
TCMT090204-NX2525
TCMT090204-NX3035
TCMT090204-UTI20T
TCMT16T304-AP25N
TCMT16T304-MP3025
TCMT16T304-NX2525
TCMT16T304-NX3035
TCMT16T304-UTI20T
TCMT16T304-VP15TF
TCMT16T308-AP25N
TCMT16T308-MP3025
TCMT16T308-NX2525
TCMT16T308-NX3035
TCMT16T308-UTI20T
TCMT16T308-VP15TF
TCMT110202-AP25N
TCMT110202-MP3025
TCMT110202-NX2525
TCMT110202-NX3035
TCMT110202-VP15TF
TCMT110204-AP25N
TCMT110204-MP3025
TCMT110204-NX2525
TCMT110204-NX3035
TCMT110204-UTI20T
TCMT110204-VP15TF
TCMT110208-MP3025
TCMT110208-VP15TF
TCMT130302-AP25N
TCMT130302-MP3025
TCMT130304-MP3025
TCMT130304-NX3035
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 324.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4TCMT080204MP30254.76Coated・Cermet2.32.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4TCMT080204NX30354.76Non-coated・Cermet2.32.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4TCMT080204UTi20T4.76Non-coated・Carbide2.32.38

฿ 324.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TCMT090204AP25N5.56Coated・Cermet2.52.38

฿ 324.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4TCMT090204MP30255.56Coated・Cermet2.52.38

฿ 254.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TCMT090204NX25255.56Non-coated・Cermet2.52.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4TCMT090204NX30355.56Non-coated・Cermet2.52.38

฿ 254.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TCMT090204UTi20T5.56Non-coated・Carbide2.52.38

฿ 499.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TCMT16T304AP25N9.525Coated・Cermet4.43.97

฿ 499.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4TCMT16T304MP30259.525Coated・Carbide4.43.97

฿ 389.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TCMT16T304NX25259.525Non-coated・Cermet4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4TCMT16T304NX30359.525Non-coated・Cermet4.43.97

฿ 389.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TCMT16T304UTi20T9.525Non-coated・Carbide4.43.97

฿ 5,412.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4TCMT16T304VP15TF9.525Coated・Carbide4.43.97

฿ 499.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TCMT16T308AP25N9.525Coated cermet4.43.97

฿ 499.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.80.8TCMT16T308MP30259.525Coated・Cermet4.43.97

฿ 4,232.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TCMT16T308NX25259.525Non-coated・Cermet4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8TCMT16T308NX30359.525Non-coated・Cermet4.43.97

฿ 389.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TCMT16T308UTi20T9.525Non-coated・Carbide4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8TCMT16T308VP15TF9.525Coated・Carbide4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.20.2TCMT110202AP25N6.35Coated・Cermet2.82.38

฿ 302.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.20.2TCMT110202MP30256.35Coated・Cermet2.82.38

฿ 234.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2TCMT110202NX25256.35Non-coated・Cermet2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.20.2TCMT110202NX30356.35Non-coated・Cermet2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2TCMT110202VP15TF6.35Coated・Carbide2.82.38

฿ 302.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TCMT110204AP25N6.35Coated・Cermet2.82.38

฿ 302.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4TCMT110204MP30256.35Coated・Cermet2.82.38

฿ 234.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TCMT110204NX25256.35Non-coated・Cermet2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4TCMT110204NX30356.35Non-coated・Cermet2.82.38

฿ 234.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TCMT110204UTi20T6.35Non-coated・Carbide2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4TCMT110204VP15TF6.35Coated・Carbide2.82.38

฿ 302.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8TCMT110208MP30256.35Coated・Cermet2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8TCMT110208VP15TF6.35Coated・Carbide2.82.38

฿ 377.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2TCMT130302AP25N7.94Coated・Cermet3.43.18

฿ 377.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.20.2TCMT130302MP30257.94Coated・Cermet3.43.18

฿ 377.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4TCMT130304MP30257.94Coated・Cermet3.43.18

฿ 2,930.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

16 Day(s) Steel0.40.4TCMT130304NX30357.94Non-coated・Cermet3.43.18

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive EPSR(°) 60° AN(°)
Breaker Standard