1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (No Breaker) TNMA○○○ (Part Number)

M Class Insert (No Breaker) TNMA○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 220.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

M-class insert for rough cutting of cast iron (without breaker) TNMA○○○.
[Features]
- Flat top.
・High cutting edge strength and stable seating.
[Applications]
・Ideal for unstable cutting such as intermittent cutting.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
TNMA160404-HTI05T
TNMA160404-HTI10
TNMA160408-HTI05T
TNMA160408-HTI10
TNMA160408-UTI20T
TNMA160412-UC5005
TNMA220404-HTI10
TNMA220408-HTI10
TNMA220408-NX2525
TNMA220408-UTI20T
TNMA220416-UTI20T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)

฿ 344.00

MME INSERTS 10 Piece(s) 40 Day(s) Cast Iron0.40.4TNMA160404HTi05T9.525Non-coated・Carbide3.81

฿ 344.00

MME INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.40.4TNMA160404HTi109.525Non-coated・Carbide3.81

฿ 344.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron0.80.8TNMA160408HTi05T9.525Non-coated・Carbide3.81

฿ 319.00

MME INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.80.8TNMA160408HTi109.525Non-coated・Carbide3.81

฿ 344.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TNMA160408UTi20T9.525Non-coated・Carbide3.81

฿ 220.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Cast Iron1.21.2TNMA160412UC50059.525Coated・Carbide3.81

฿ 499.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.40.4TNMA220404HTi1012.7Non-coated・Carbide5.16

฿ 499.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.80.8TNMA220408HTi1012.7Non-coated・Carbide5.16

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8TNMA220408NX252512.7Non-coated・Cermet5.16

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8TNMA220408UTi20T12.7Non-coated・Carbide5.16

฿ 499.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron1.61.6TNMA220416UTi20T12.7Non-coated・Carbide5.16

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Rake angle Negative
EPSR(°) 60° Dimension S1(mm) 4.76 Breaker flat_top