1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

M-Class Insert (Without Breaker) TCMW○○○ (Part Number)

M-Class Insert (Without Breaker) TCMW○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 190.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M-class insert for rough cutting of cast iron (without chipbreaker) TCMW○○○.
[Features]
- Flat top.
· Ideal for unstable cutting such as intermittent cutting due to high cutting edge strength and stable seating.
[Use]
・Breaker for turning and rough cutting of cast iron.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
TCMW16T304-HTI10
TCMW16T308-HTI10
TCMW110202-MB710
TCMW110202-MD220
TCMW110204-HTI10
TCMW110204-MB710
TCMW110204-MB730
TCMW110204-MD220
TCMW110204-UC5005
TCMW130304-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 364.00

MME INSERTS 10 Piece(s) 40 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy-0.40.4TCMW16T304HTi109.525Non-coated・Carbide4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy-0.80.8TCMW16T308HTi109.525Non-coated・Carbide4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast IronNo Preferred Hand0.20.2TCMW110202MB7106.35CBN・CBN2.82.38

฿ 3,240.00

MME INSERTS 1 Piece(s) 35 Day(s) 1Non-Ferrous MetalNo Preferred Hand0.20.2TCMW110202MD2206.35CBN・PCD2.82.38

฿ 234.00

MME INSERTS 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy-0.40.4TCMW110204HTi106.35Non-coated・Carbide2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast IronNo Preferred Hand0.40.4TCMW110204MB7106.35CBN・CBN2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast Iron / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.40.4TCMW110204MB7306.35CBN・CBN2.82.38

฿ 3,240.00

MME INSERTS 1 Piece(s) 15 Day(s) 1Non-Ferrous MetalNo Preferred Hand0.40.4TCMW110204MD2206.35CBN・PCD2.82.38

฿ 190.00

INSERTS 10 Piece(s) 15 Day(s) -Cast Iron-0.40.4TCMW110204UC50056.35Coated・Carbide2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy-0.40.4TCMW130304HTi107.94Non-coated・Carbide3.43.18

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Rake angle Positive
EPSR(°) 60° AN(°) Breaker flat_top