1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

M Class Insert (No Breaker) SNMA○○○ (Part Number)

M Class Insert (No Breaker) SNMA○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 258.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M-class insert for rough cutting of cast iron (without chipbreaker) SNMA○○○.
[Features]
・Flat top
・Ideal for unstable cutting such as intermittent cutting due to high cutting edge strength and stable seating.
[Applications]
・Breaker for turning and rough cutting of cast iron

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
SNMA090304-HTI10
SNMA090308-HTI10
SNMA120408-HTI05T
SNMA120408-HTI10
SNMA120408-UTI20T
SNMA120412-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Dimension D1
(mm)
Dimension S1
(mm)

฿ 258.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.40.4SNMA090304HTi109.5253.813.18

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.80.8SNMA090308HTi109.5253.813.18

฿ 419.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron0.80.8SNMA120408HTi05T12.75.164.76

฿ 419.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.80.8SNMA120408HTi1012.75.164.76

฿ 419.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8SNMA120408UTi20T12.75.164.76

฿ 419.00

MME INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy1.21.2SNMA120412HTi1012.75.164.76

Loading...

  1. 1
 

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Rake angle Negative
EPSR(°) 90° Material Type Non-coated・Carbide Breaker flat_top