(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
M-class insert for rough cutting of cast iron (without chipbreaker) SCMW○○○.
[Features]
- Flat top.
· Ideal for unstable cutting such as intermittent cutting due to high cutting edge strength and stable seating.
[Use]
・Breaker for turning and rough cutting of cast iron.
Part Number |
---|
SCMW09T304-HTI10 |
SCMW09T304-UTI20T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Details |
---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | HTi10 | ||
฿ 324.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | UTi20T |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Corner R | 0.4 | Corner R Re(mm) | 0.4 | Notation Symbol | SCMW09T304 |
IC(mm) | 9.525 | EPSR(°) | 90° | AN(°) | 7° |
Material Type | Non-coated・Carbide | Dimension D1(mm) | 4.4 | Dimension S1(mm) | 3.97 |
Breaker | flat_top |
How can we improve?
How can we improve?