1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

M-Class Insert (Without Breaker) DCMW○○○ (Part Number)

M-Class Insert (Without Breaker) DCMW○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 266.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Product Description

M-class insert for rough cutting of cast iron (without chipbreaker) DCMW○○○.
[Features]
- Flat top.
· 55° diamond shape, positive insert, with hole.
· UC5105 is for stable cutting of cast iron (a guideline for cutting conditions).
· MC5005 and UC5115 are for general cutting of cast iron (reference for cutting conditions).
・HTi10 can be used for general cutting of cast iron, non-ferrous metals, heat-resistant alloys, and titanium alloys (reference for cutting conditions).
[Applications]
・Ideal for unstable cutting such as intermittent cutting due to high cutting edge strength and stable seating.
・Breaker for turning and rough cutting of cast iron.

Product dimension and specification



 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
DCMW070202-MB710
DCMW070202-MB730
DCMW070202-MD220
DCMW070204-HTI10
DCMW070204-MB710
DCMW070204-MB730
DCMW070204-MD220
DCMW070204-UC5105
DCMW11T302-MB710
DCMW11T302-MB730
DCMW11T302-MD220
DCMW11T304-HTI10
DCMW11T304-MD220
DCMW11T304-UTI20T
DCMW11T308-HTI10
DCMW150404-HTI10
DCMW150408-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)
Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron0.20.2DCMW070202MB7106.35CBN・CBN2.82.38Flat_top

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2DCMW070202MB7306.35CBN・CBN2.82.38Without breaker

฿ 4,108.00

MME INSERTS 1 Piece(s) 15 Day(s) Non-Ferrous Metal0.20.2DCMW070202MD2206.35CBN・PCD2.82.38Flat_top

฿ 266.00

MME INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal0.40.4DCMW070204HTi106.35Non-coated・Carbide2.82.38Flat_top

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron0.40.4DCMW070204MB7106.35CBN・CBN2.82.38Flat_top

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4DCMW070204MB7306.35CBN・CBN2.82.38Without breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Non-Ferrous Metal0.40.4DCMW070204MD2206.35CBN・PCD2.82.38Flat_top

฿ 344.00

MME INSERTS 10 Piece(s) 40 Day(s) Cast Iron0.40.4DCMW070204UC51056.35Coated・Carbide2.82.38Flat_top

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron0.20.2DCMW11T302MB7109.525CBN・CBN4.43.97Without breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2DCMW11T302MB7309.525CBN・CBN4.43.97Without breaker

฿ 4,174.00

MME INSERTS 1 Piece(s) 15 Day(s) Non-Ferrous Metal0.20.2DCMW11T302MD2209.525CBN・PCD4.43.97Flat_top

฿ 344.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal0.40.4DCMW11T304HTi109.525Non-coated・Carbide4.43.97Flat_top

฿ 4,174.00

MME INSERTS 1 Piece(s) 40 Day(s) Non-Ferrous Metal0.40.4DCMW11T304MD2209.525CBN・PCD4.43.97Flat_top

฿ 344.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4DCMW11T304UTi20T9.525Non-coated・Carbide4.43.97Flat_top

฿ 344.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal0.80.8DCMW11T308HTi109.525Non-coated・Carbide4.43.97Flat_top

฿ 502.00

MME INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal0.40.4DCMW150404HTi1012.7Non-coated・Carbide5.54.76Flat_top

฿ 502.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal0.80.8DCMW150408HTi1012.7Non-coated・Carbide5.54.76Flat_top

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 1
Rake angle Positive EPSR(°) 55 AN(°) 7