1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

M-Class Insert (Without Breaker) CCMW○○○ (Part Number)

M-Class Insert (Without Breaker) CCMW○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 221.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For medium cutting

 
Part Number
CCMW09T302-MB710
CCMW09T302-MB730
CCMW09T302-MD220
CCMW09T304-HTI10
CCMW09T304-MB710
CCMW09T304-MB730
CCMW09T304-MD220
CCMW09T304-UC5105
CCMW09T308-HTI10
CCMW09T308-MB710
CCMW09T308-MB730
CCMW09T308-UTI20T
CCMW060202-HTI10
CCMW060202-MB710
CCMW060202-MB730
CCMW060202-MD220
CCMW060204-HTI10
CCMW060204-MB710
CCMW060204-MD220
CCMW060204-UTI20T
CCMW120404-HTI10
CCMW120404-MB710
CCMW120404-MB730
CCMW120404-UC5105
CCMW120408-HTI10
CCMW120408-MB710
CCMW120408-MB730
CCMW120412-MB710
CCMW120412-MB730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Breaker Use Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension D1
(mm)
Dimension S1
(mm)
Size d2
(mm)
Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast Iron-0.20.2CCMW09T302MB710CBN9.5253.974.4Without breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.20.2CCMW09T302MB730CBN9.5253.974.4Without breaker

฿ 4,174.00

MME INSERTS 1 Piece(s) 15 Day(s) 1Non-Ferrous Metal-0.20.2CCMW09T302MD220PCD9.5253.974.4No breaker

฿ 324.00

MME INSERTS 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy-0.40.4CCMW09T304HTi10Carbide---No breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast Iron-0.40.4CCMW09T304MB710CBN9.5253.974.4Without breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.40.4CCMW09T304MB730CBN9.5253.974.4Without breaker

฿ 4,174.00

MME INSERTS 1 Piece(s) 40 Day(s) 1Non-Ferrous Metal-0.40.4CCMW09T304MD220PCD9.5253.974.4No breaker

฿ 416.00

MME INSERTS 10 Piece(s) 40 Day(s) -Cast IronMedium Cutting0.40.4CCMW09T304UC5105Coating---No breaker

฿ 324.00

MME INSERTS 10 Piece(s) 40 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy-0.80.8CCMW09T308HTi10Carbide---No breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast Iron-0.80.8CCMW09T308MB710CBN9.5253.974.4Without breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.80.8CCMW09T308MB730CBN9.5253.974.4Without breaker

฿ 324.00

MME INSERTS 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron-0.80.8CCMW09T308UTi20TCarbide---No breaker

฿ 221.00

MME INSERTS 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy-0.20.2CCMW060202HTi10Carbide---No breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast Iron-0.20.2CCMW060202MB710CBN6.352.382.8Without breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.20.2CCMW060202MB730CBN6.352.382.8Without breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 1Non-Ferrous Metal-0.20.2CCMW060202MD220PCD6.352.382.8No breaker

฿ 221.00

MME INSERTS 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy-0.40.4CCMW060204HTi10Carbide---No breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast Iron-0.40.4CCMW060204MB710CBN6.352.382.8Without breaker

฿ 4,108.00

MME INSERTS 1 Piece(s) 15 Day(s) 1Non-Ferrous Metal-0.40.4CCMW060204MD220PCD6.352.382.8No breaker

฿ 221.00

MME INSERTS 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron-0.40.4CCMW060204UTi20TCarbide---No breaker

฿ 447.00

MME INSERTS 10 Piece(s) 40 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy-0.40.4CCMW120404HTi10Carbide---No breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast Iron-0.40.4CCMW120404MB710CBN12.74.765.5Without breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.40.4CCMW120404MB730CBN12.74.765.5Without breaker

฿ 573.00

MME INSERTS 10 Piece(s) 40 Day(s) -Cast IronMedium Cutting0.40.4CCMW120404UC5105Coating---No breaker

฿ 447.00

MME INSERTS 10 Piece(s) 40 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy-0.80.8CCMW120408HTi10Carbide---No breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast Iron-0.80.8CCMW120408MB710CBN12.74.765.5Without breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.80.8CCMW120408MB730CBN12.74.765.5Without breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast Iron-1.21.2CCMW120412MB710CBN12.74.765.5Without breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.21.2CCMW120412MB730CBN12.74.765.5Without breaker

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Rake angle Positive