(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Usable for a wide range of applications from small diameter boring to general lathe turning and milling
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 953.00 | MME INSERTS | 1 Piece(s) | 15 Day(s) | High-Hardness Material | 0.4 | 0.4 | NP-DNMA150404F | MB810 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-DNMA150404G | MB825 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.4 | 0.4 | NP-DNMA150404GS | MB710 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.4 | 0.4 | NP-DNMA150404GS | MB730 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.4 | 0.4 | NP-DNMA150404T | MB730 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-DNMA150404T | MB825 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-DNMA150404T | MB835 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.8 | 0.8 | NP-DNMA150408F | MB710 | ||
฿ 891.02 | MME INSERTS | 1 Piece(s) | 15 Day(s) | High-Hardness Material | 0.8 | 0.8 | NP-DNMA150408F | MB810 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.8 | 0.8 | NP-DNMA150408G | MB8025 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.8 | 0.8 | NP-DNMA150408G | MB825 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.8 | 0.8 | NP-DNMA150408GS | MB710 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.8 | 0.8 | NP-DNMA150408GS | MB730 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.8 | 0.8 | NP-DNMA150408T | MB730 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.8 | 0.8 | NP-DNMA150408T | MB825 | ||
฿ 953.00 | MME INSERTS | 1 Piece(s) | 15 Day(s) | High-Hardness Material | 0.8 | 0.8 | NP-DNMA150408T | MB835 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 1.2 | 1.2 | NP-DNMA150412G | MB8025 |
Loading...
Shape | D (55° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
Rake angle | Negative | Material Type | CBN | Dimension D1(mm) | 12.7 |
Dimension S1(mm) | 4.76 | Size d2(mm) | 5.16 | Breaker | No breaker |
How can we improve?
How can we improve?