1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SY Breaker) CNMG○○○-SY (Part Number)

M Class Insert (with SY Breaker) CNMG○○○-SY
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 354.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves reliable control even with latter-half materials that have easily elongated chips

 
Part Number
CNMG120404-SY-MP3025
CNMG120404-SY-VP25N
CNMG120408-SY-MP3025
CNMG120408-SY-VP25N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details

฿ 354.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.40.4CNMG120404-SYMP3025

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4CNMG120404-SYVP25N

฿ 354.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8CNMG120408-SYMP3025

฿ 354.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8CNMG120408-SYVP25N

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Rake angle Negative
Material Type Coated cermet Breaker With Breaker