(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Alternative chipbreaker for light cutting of carbon steel/alloy steel, mild steel, and stainless steel.
[Features]
・Good sharpness with a large rake angle.
・The peninsula dot reliably controls chips even when cutting 1 mm or less.
[Use]
・For turning carbon steel/alloy steel, mild steel, and stainless steel, and interpolation for light cutting.
Part Number |
---|
VCMT080202-SV-MP3025 |
VCMT080202-SV-NX3035 |
VCMT080202-SV-VP15TF |
VCMT080204-SV-MP3025 |
VCMT080204-SV-NX3035 |
VCMT080204-SV-VP15TF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 506.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | 0.2 | 0.2 | VCMT080202-SV | MP3025 | Coated・Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.2 | 0.2 | VCMT080202-SV | NX3035 | Non-coated・Cermet | ||
฿ 506.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | VCMT080202-SV | VP15TF | Coated・Carbide | ||
฿ 506.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | 0.4 | 0.4 | VCMT080204-SV | MP3025 | Coated・Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | VCMT080204-SV | NX3035 | Non-coated・Cermet | ||
฿ 506.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | VCMT080204-SV | VP15TF | Coated・Carbide |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | Breaker Use | Light Cutting |
---|---|---|---|---|---|
Rake angle | Positive | IC(mm) | 4.76 | EPSR(°) | 35° |
AN(°) | 7° | Dimension D1(mm) | 2.4 | Dimension S1(mm) | 2.38 |
Breaker | SV |
How can we improve?
How can we improve?