(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Alternative chip breaker for carbon steel, alloy steel and stainless steel
[Features]
·Large rake angle provides sharp cutting action.
·A peninsular dot ensures chip control at depths of cut under 1mm.
·Rhombic 35
[Application]
·Light cutting
Part Number |
---|
VBMT110304-SV-NX3035 |
VBMT110304-SV-VP15TF |
VBMT110308-SV-NX3035 |
VBMT110308-SV-VP15TF |
VBMT160404-SV-NX3035 |
VBMT160404-SV-VP15TF |
VBMT160408-SV-NX3035 |
VBMT160408-SV-VP15TF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | VBMT110304-SV | NX3035 | Cermet | ||
฿ 506.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | VBMT110304-SV | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.8 | 0.8 | VBMT110308-SV | NX3035 | Cermet | ||
฿ 506.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | VBMT110308-SV | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | VBMT160404-SV | NX3035 | Cermet | ||
฿ 653.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | VBMT160404-SV | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.8 | 0.8 | VBMT160408-SV | NX3035 | Cermet | ||
฿ 653.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | VBMT160408-SV | VP15TF | Coating |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Breaker | With Breaker |
How can we improve?
How can we improve?