1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

M Class Insert (with SH Breaker) TNMG○○○-SH (Part Number)

M Class Insert (with SH Breaker) TNMG○○○-SH
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 250.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M grade insert (with SH breaker) TNMG○○○-SH.
[Features]
・60° equilateral triangle, negative insert, with hole
・M-class double-sided chip breaker
・Low depth of cut in the light cutting area・Ideal for high feed areas
・Smooth chip discharge possible with curved cutting edge
・Work material Recommended for hardness 160-250HB
・UE6105・MC6115 for steel, NX2525 for steel, cast iron and stainless steel, AP25N for stable cutting of steel, cast iron and stainless steel (guidelines for cutting conditions)
・NX3035・MC6015・UE6110 for steel, UC5115 General cutting of cast iron (guidelines for cutting conditions)
[Applications]
- For turning carbon steel and alloy steel, light cutting

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
TNMG160404-SH-AP25N
TNMG160404-SH-MC6125
TNMG160404-SH-NX2525
TNMG160404-SH-NX3035
TNMG160408-SH-AP25N
TNMG160408-SH-MC6125
TNMG160408-SH-NX2525
TNMG160408-SH-NX3035
TNMG220408-SH-MC6115
TNMG220408-SH-MC6125
TNMG220408-SH-US735
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
EPSR
(°)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 354.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TNMG160404-SHAP25N9.52560°Coated・Cermet3.814.76

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4TNMG160404-SHMC61259.52560°Coated・Carbide3.814.76

฿ 316.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TNMG160404-SHNX25259.52560°Non-coated・Cermet3.814.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4TNMG160404-SHNX30359.52560°Non-coated・Cermet3.814.76

฿ 354.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TNMG160408-SHAP25N9.52560°Coated・Cermet3.814.76

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8TNMG160408-SHMC61259.52560°Coated・Carbide3.814.76

฿ 316.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TNMG160408-SHNX25259.52560°Non-coated・Cermet3.814.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8TNMG160408-SHNX30359.52560°Non-coated・Cermet3.814.76

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8TNMG220408-SHMC6115--Coated・Carbide--

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8TNMG220408-SHMC6125--Coated・Carbide--

฿ 543.00

MME INSERTS 10 Piece(s) 15 Day(s) Stainless Steel0.80.8TNMG220408-SHUS735--Coated・Carbide--

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Breaker Use Light Cutting
Rake angle Negative Breaker SH