1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SH Breaker) CNMG○○○-SH (Part Number)

M Class Insert (with SH Breaker) CNMG○○○-SH
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Interpolation M-class insert for light cutting of carbon steel and alloy steel (with SH breaker) CNMG○○○-SH.
[Features]
・M-class double-sided chip breaker
・The curved cutting edge enables smooth chip discharge
・Recommended for work material hardness 160-250HB
・80° rhombus, negative insert, with hole
・NX2525, AP25N are steel and stainless steel , stable cutting of cast iron (guideline of cutting condition)
・UE6105 is stable cutting of steel (guideline of cutting condition ) ・UE6110
・MC6015 is general cutting of steel (guideline of cutting condition)
・UC5115 is general cutting of cast iron ( guideline of cutting condition) Guideline)
・MC6115 is for stable cutting of steel (guideline for cutting conditions)
[Use]
・Ideal for low depth of cut and high feed range within the light cutting range・For lathe
turning and light cutting of carbon steel and alloy steel

 

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
CNMG120404-SH-AP25N
CNMG120404-SH-MC6125
CNMG120404-SH-NX2525
CNMG120404-SH-NX3035
CNMG120408-SH-AP25N
CNMG120408-SH-MC6125
CNMG120408-SH-NX2525
CNMG120408-SH-NX3035
CNMG120412-SH-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 354.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4CNMG120404-SHAP25NCoated・Cermet

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4CNMG120404-SHMC6125Coated・Carbide

฿ 316.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4CNMG120404-SHNX2525Non-coated・Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4CNMG120404-SHNX3035Coated・Carbide

฿ 354.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8CNMG120408-SHAP25NCoated・Cermet

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8CNMG120408-SHMC6125Coated・Carbide

฿ 316.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8CNMG120408-SHNX2525Non-coated・Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8CNMG120408-SHNX3035Coated・Carbide

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2CNMG120412-SHMC6125Coated・Carbide

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Light Cutting
Rake angle Negative IC(mm) 12.7 EPSR(°) 80
Dimension D1(mm) 5.16 Dimension S1(mm) 4.76 Breaker SH