1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SA Breaker) TNMG○○○-SA (Part Number)

M Class Insert (with SA Breaker) TNMG○○○-SA
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 250.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M-class insert (with SA breaker) TNMG○○○-SA.
[Features]
・60° equilateral triangle, negative insert, with hole
・M-class double-sided chip breaker
・Excellent chip control on the low feed side within the light cutting area
・Wave shaped cutting edge ideal for copying and pulling processing
・Wide material Recommended for cutting material hardness 200-300HB
・UE6105・MC6115 for stable cutting of steel, NX2525 for steel, cast iron and stainless steel (guideline for cutting conditions)
・NX3035・MC6015・UE6110 for general cutting for steel (guideline for cutting conditions)
[ Applications]
・For lathe machining of carbon steel and alloy steel, light cutting

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
TNMG160404-SA-MC6125
TNMG160404-SA-NX3035
TNMG160408-SA-MC6125
TNMG160408-SA-NX3035
TNMG160412-SA-MC6125
TNMG160412-SA-NX3035
TNMG220408-SA-MC6115
TNMG220408-SA-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.40.4TNMG160404-SAMC61259.525Coated・Carbide3.81

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.40.4TNMG160404-SANX30359.525Coated・Carbide3.81

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8TNMG160408-SAMC61259.525Coated・Carbide3.81

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.80.8TNMG160408-SANX30359.525Non-coated・Cermet3.81

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 1.21.2TNMG160412-SAMC61259.525Coated・Carbide3.81

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.21.2TNMG160412-SANX30359.525Non-coated・Cermet3.81

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8TNMG220408-SAMC611512.7Coated・Carbide5.16

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8TNMG220408-SAMC612512.7Coated・Carbide5.16

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Light Cutting Rake angle Negative EPSR(°) 60°
Dimension S1(mm) 4.76 Breaker SA