1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SA Breaker) CNMG○○○-SA (Part Number)

M Class Insert (with SA Breaker) CNMG○○○-SA
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

M-class insert for light cutting of carbon steel and alloy steel (with SA breaker) CNMG○○○-SA.
[Features]
・80° rhombus, negative insert, with hole
・M-class double-sided chip breaker
・Excellent chip control on the low feed side in the light cutting area・Wide
wave cutting edge ideal for copying and pulling processing
・Workpiece Recommended for materials with a hardness of 200-300HB.
・For steel, UE6105, NX2525, MC6115 are for stable cutting, while UE6110, MC6015, NX3035 are for general cutting (guidelines for cutting conditions).
[Application]
・For turning carbon steel and alloy steel, light cutting.

Product dinension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
CNMG120404-SA-MC6125
CNMG120404-SA-NX3035
CNMG120408-SA-MC6125
CNMG120408-SA-NX3035
CNMG120412-SA-MC6125
CNMG120412-SA-NX3035
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.40.4CNMG120404-SAMC6125Coated・Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.40.4CNMG120404-SANX3035Non-coated・Cermet

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8CNMG120408-SAMC6125Coated・Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.80.8CNMG120408-SANX3035Coated・Carbide

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 1.21.2CNMG120412-SAMC6125Coated・Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.21.2CNMG120412-SANX3035Non-coated・Cermet

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Light Cutting Rake angle Negative IC(mm) 12.7
EPSR(°) 80 Dimension D1(mm) 5.16 Dimension S1(mm) 4.76
Breaker SA