1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with RM Breaker) TNMG○○○-RM【1-10 Pieces Per Package】 (Part Number)

M Class Insert (with RM Breaker) TNMG○○○-RM
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 248.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves reliable control even with latter-half materials that have easily elongated chips

 
Part Number
TNMG160408-RM-MC7015
TNMG160408-RM-MC7025
TNMG160408-RM-MP7035
TNMG160412-RM-MC7015
TNMG160412-RM-MC7025
TNMG160412-RM-MP7035
TNMG220408-RM-MC7015
TNMG220408-RM-MC7025
TNMG220408-RM-MP7035
TNMG220412-RM-MC7015
TNMG220412-RM-MC7025
TNMG220412-RM-MP7035
TNMG220416-RM-MC7015
TNMG220416-RM-MC7025
TNMG220416-RM-MP7035
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details

฿ 248.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 0.80.8TNMG160408-RMMC7015

฿ 248.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 0.80.8TNMG160408-RMMC7035

฿ 3,879.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 0.80.8TNMG160408-RMMP7035

฿ 248.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2TNMG160412-RMMC7015

฿ 248.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2TNMG160412-RMMC7035

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.21.2TNMG160412-RMMP7035

฿ 352.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 0.80.8TNMG220408-RMMC7015

฿ 352.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 0.80.8TNMG220408-RMMC7035

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.80.8TNMG220408-RMMP7035

฿ 352.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2TNMG220412-RMMC7015

฿ 352.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2TNMG220412-RMMC7035

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.21.2TNMG220412-RMMP7035

฿ 352.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.61.6TNMG220416-RMMC7015

฿ 352.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.61.6TNMG220416-RMMC7035

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.61.6TNMG220416-RMMP7035

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter work material Stainless Steel
Rake angle Negative Material Type Coating Breaker With Breaker