1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MW Breaker) TNMX○○○-MW (Part Number)

M Class Insert (with MW Breaker) TNMX○○○-MW
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Negative insert with wiper for medium cutting of carbon steel, alloy steel, mild steel, and stainless steel.
[Features]
- TNMX○○○-MW.
- 60° equilateral triangle with a hole.
・The high-efficiency insert that maintains surface roughness even when the feed rate is increased enables roughing and finishing in one shot.
・A wiper blade is installed at the connecting part of the corner radius and the straight blade.
・Wide chip pocket prevents chip clogging.
[Use]
・For medium cutting.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

INDEXABLE INSERT GRADES FOR TURNING
 
Part Number
TNMX160412-MW-UC5105
TNMX160412-MW-US7020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Details

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast IronUC5105

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless SteelUS7020

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative Corner R 1.2 Corner R Re(mm) 1.2
Notation Symbol TNMX160412-MW IC(mm) 9.525 EPSR(°) 60
Material Type Coated・Carbide Dimension D1(mm) 3.81 Dimension S1(mm) 4.76
Breaker With Breaker